PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $1,948.50 |
5-9 | $1,851.08 |
10-24 | $1,812.11 |
25-49 | $1,734.17 |
50-99 | $1,695.20 |
100+ | $1,656.23 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
T-2 Temp.Range (60°-250°F) Model No. | T-1 Temp.Range (0°-100°F) Model No. | kW | Phase | W/in2 | No. Elem. | Dim. B in (cm) |
ARMT-2155/* | ARMT-2155T1/* | 1.5 | 1 | 48 | 1 | 12 (30) |
ARMT-2205-3/** | ARMT-2205-3T1/** | 2 | 1 | 51 | 2 | 8 (20) |
ARMT-2255/*** | ARMT-2255T1/*** | 2.5 | 1 | 48 | 2 | 91/2 (20) |
ARMT-2305/** | ARMT-2305T1/** | 3 | 1 | 48 | 2 | 12 (30) |
ARMT-2405/*** | ARMT-2405T1/*** | 4 | 1 | 48 | 2 | 18 (46) |
ARMT-2505/*** | ARMT-2505T1/*** | 5 | 1 | 53 | 2 | 19 13/16 (39) |
ARMT-2605/*** | ARMT-2605T1/*** | 6 | 1 | 47 | 2 | 251/8 (64) |
ARMT-2705/*** | ARMT-2705T1/*** | 7 | 1 | 49 | 2 | 28 (71) |
ARMT-2105/*** | ARMT-2105T1/*** | 10 | 1 | 46 | 2 | 40 1/2 (103) |
ARMT-2125/240 | ARMT-2125T1/240 | 12 | 1 | 46 | 2 | 48 (122) |
ARMT-2125/480 | ARMT-2125T1/240 | 12 | 1 | 46 | 2 | 48 (122) |
ARMT-21505/240 | ARMT-21505T1/240 | 15 | 1 | 50 | 2 | 54 (137) |