Added to Your Shopping Cart
The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.
Added to Your Shopping Cart
The Silicone Rubber Enclosure Heaters are offered up to 250 W with or without an included thermostat, and are vulcanized to an aluminum plate for installation.
Added to Your Shopping Cart
The Silicone Rubber Enclosure Heaters are offered up to 120 W with or without an included thermostat, and are bonded to an aluminum plate for installation.
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered as 10 and 20W and has a low surface temperature due to its double insulated construction, and a built-in thermostat.
Added to Your Shopping Cart
The Low Inrush Current Enclosure Heaters are available up to 65W optimized for a low inrush current, and operates up to 70°C with a plastic heat guard.
Added to Your Shopping Cart
The Natural Convection Enclosure Heater is available up to 100W and rated up to 200°C using PTC heater technology with no switching components.
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (10 to 40W) relative to their size using a PTC heating element, and can operate up to 70°C.
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (60 to 230W) relative to their size using a PTC heating element, and can operate up to 70°C.
Added to Your Shopping Cart
Slimline Lamp with On/Off Switch and Motion Sensor
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered up to 150W featuring a low surface temperature due to its double insulated construction, and a built-in thermostat.
Added to Your Shopping Cart
Enclosure Fan Heaters available with 950W and an adjustable thermostat are mountable horizontally on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (300 to 800W) relative to their size using a PTC heating element, and can operate up to 50°C.
Added to Your Shopping Cart
Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
The Miniature Semiconductor Enclosure heater is ideal for small enclosures with 13W and a wide range of supply voltages, and can operate up to 70°C.
Added to Your Shopping Cart
The UL recognized Surface Mount Finned Channel Strip Enclosure Heaters are available as 200 or 700W with a variety of lengths, and can operate up to 650°C.
Added to Your Shopping Cart
Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +60°C.
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered up to 150W, and has a low surface temperature due to its double insulated construction
Added to Your Shopping Cart
The Vertical Compact Fan Heaters offer a high power output (250 and 400W) relative to their size using a PTC heating element, and can operate up to 70°C.
Added to Your Shopping Cart
The Surface Spot Heaters are ideal for single component, compact heating up to 13W, while being able to operate up to 70°C.
Added to Your Shopping Cart
The 3 Mode Compact Fan Heater can operate at 200/300/400W with a compact design using a PTC heater, and can be used within control boxes or devices like ATMs.