Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Low Power Medium & Heavy Weight Oil Circulation Heater

Medium and Heavy Weight Oil Applications

$4,837.55

Item# NWHMTOR-03-001P-E1/120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,837.55
5-9 $4,595.67
10-24 $4,498.92
25-49 $4,305.42
50-99 $4,208.67
100+ $4,111.92

In stock

Lead Time (If not in stock): 6 weeks
Medium and Heavy Weight Oil Applications NWHMTOR-03-001P-E1/120 NWHMTOR-03-001P-E1/120
  • 2 1 /2 ' NPT Steel Screw Plug Design
  • 2 1 /2 ' Carbon Steel Pipe Body, 150 Lb Construction
  • 1 - 9 kW
  • 120, 240 and 480V, 1 & 3 Phase

NWHMTOR-03-001P-E1/120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Features
Power Density
Sheath Material
Number of Elements
Vessel Material



APPLICATIONS
Medium and Heavy Weight Oil:
Low watt density elements reduce the risk of damaging highly viscous fluids.

FEATURES

Terminal Enclosure:
E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant or E4 Moisture Resistant Enclosures available.
Elements:

Three steel sheath elements.
Screw Plug:
2 1 /2 " NPT Steel screw plug with 1 /2 " thermowell for thermostat bulb.
Vessel:
Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:

Convenient field wiring terminals are provided for easy installation.
Controls:

Stock and assembly stock heaters come equipped with integral thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
11201-121 5/89 3/8NWHMTOR-03-001P-E1/12010
12401-121 5/89 3/8NWHMTOR-03-001P-E1/24010
12401-321 5/89 3/8NWHMTOR-03-001P-E1/240/3P10
14801-321 5/89 3/8NWHMTOR-03-001P-E1/480/3P10
32401-134 3/422 1/216 1/2NWHMTOR-03-003P-E1/24022
32401-334 3/422 1/216 1/2NWHMTOR-03-003P-E1/240/3P22
34801-134 3/422 1/216 1/2NWHMTOR-03-003P-E1/48022
34801-334 3/422 1/216 1/2NWHMTOR-03-003P-E1/480/3P22
52401-157 1/245 1/439 1/4NWHMTOR-03-005P-E1/24040
52401-357 1/245 1/439 1/4NWHMTOR-03-005P-E1/240/3P40
54801-157 1/245 1/439 1/4NWHMTOR-03-005P-E1/48040
54801-357 1/245 1/439 1/4NWHMTOR-03-005P-E1/480/3P40
7.52401-168 1/45650NWHMTOR-03-07P5-E1/24048
7.52401-368 1/45650NWHMTOR-03-07P5-E1/240/3P48
7.54801-168 1/45650NWHMTOR-03-07P5-E1/48048
7.54801-368 1/45650NWHMTOR-03-07P5-E1/480/3P48
92401-179 1/46761NWHMTOR-03-009P-E1/24054
92401-379 1/46761NWHMTOR-03-009P-E1/240/3P54
94801-179 1/46761NWHMTOR-03-009P-E1/48054
94801-379 1/46761NWHMTOR-03-009P-E1/480/3P54
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration