Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Inline Liquid Flow Through Heater

Liquid Flow Through Heaters

$774.47

Item# FTH-2000-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $774.47
5-9 $735.75
10-24 $720.26
25-49 $689.28
50-99 $673.79
100+ $658.30

In stock

Lead Time (If not in stock): 4 weeks
Liquid Flow Through Heaters FTH-2000-240 FTH-2000-240
  • Titanium Element
  • Corrosion Resistant
  • Liquid Heating
  • 32 to 88ºC (90 to 190°F)

FTH-2000-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Sheath Material
Number of Elements


OMEGA™ flow through heaters are designed primarily for providing heat that regulates liquid temperature from 32 to 88°C (90 to 190°F). The heaters have a titanium element that resists corrosion. The flow through tube is 381 mm (15") long and has 1 1/2 NPT female pipe connections and is available in 304 SS. The safety high limit trip point for the heater is 99°C (210°F). The 201 x 145 x 89 mm (7.9 x 5.7 x 3.5") enclosure is made of ABS plastic and is water resistant.
loading all models
loading all reviews
Rated 5 out of 5 by from Great Customer Service Great customer service. I received prompt responses and status updates along the way of the build. Very pleased. I will update this review once we put the actual product into testing/production.
Date published: 2024-05-07
  • y_2024, m_7, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FTH-2000-240, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 38ms
  • REVIEWS, PRODUCT
loading all QA

What is the Cv value?

Asked by: sarajane
Hi Sarajane, Thank you for the inquiry. Please forward the request to our temperature engineers for follow up. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-10-28

Does the 120V AC version still require the 15GPM or is that just for the 240V AC

Asked by: Ed12
All these Heaters need the 15 GPM flow rate regardless of supply Voltage to prevent damage to the heating elements.
Answered by: ApplicationsEngineerANB
Date published: 2024-07-18
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FTH-2000-240, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration