Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Deionized and Demineralized Water Circulation Heater

Circulation Heaters for Deionized Water, Demineralized Water

$6,997.91

Item# CHF02009

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,997.91
5-9 $6,648.01
10-24 $6,508.06
25-49 $6,228.14
50-99 $6,088.18
100+ $5,948.22

In stock

Lead Time (If not in stock): 5 weeks
Circulation Heaters for Deionized Water, Demineralized Water CHF02009 CHF02009
  • Standard Element Sheath Materials
  • Incoloy® 800 — A Nickel (30 to 35%), Chromium (19 to 23%), Iron alloy. The high nickel content of this alloy contributes to its resistance to scaling and corrosion. Used in air heating (also see Incoloy® 840) and immersion heating of potable water and other liquids that are not corrosive to an Incoloy® 800 sheath.
  • Low Carbon Steel — Applications include fluid heat transfer media, tar, high to low viscosity petroleum oils, asphalt, wax, molten salt, and other solutions not corrosive to a steel sheath.
  • 316 Stainless Steel — A Chromium (16 to 18%), Nickel (11 to 14%), Iron Alloy with Molybdenum (2 to 3%) added to improve corrosion resistance in certain environments, especially those that would tend to cause pitting due to the presence of chlorides. Applications include deionized water.

CHF02009 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Power Density
Sheath Material
Number of Elements


Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the material being heated can be passivated or electro-polished to improve their resistance to corrosion.
Passivation removes surface contamination, usually iron, so that the optimum corrosion resistance of the stainless steel is maintained. Surface contamination would come from the small amount of steel that may be worn off a tool during the manufacturing process. Passivating is accomplished by dipping the heater in a warm solution of nitric acid.
Electro-Polishing is an electrochemical process that removes surface imperfections and contaminants, enhancing the corrosion resisting ability of the stainless steels. The resultant surface is clean, smooth and bright. Many medical and food applications require this finish.

8 watts/in2 (1.3 watts/cm2)—Typical Applications: Fuel Oils (Bunker C and Number 6)
Note: 3-Phase only. Cannot be rewired for single phase.
Nominal Pipe Size Dimensional Drawing Number KW Model Number Approx Weight
120V 240V-1Ph (C*) 240V-3Ph (C*) 480V-1Ph (C*) 480V-3Ph (C*) lb kg
212 NPT 3 elements 2.2 2 CHF01100 (1) CHF01101 (1) 37 17
2.3 3 CHF01102 (1) CHF01101 (1) 46 21
3"—150 lb 3 elements 3.2 2 CHF01104 (1) CHF01105 (1) 62 28
3.3 3 CHF01106 (1) CHF01107 (1) 76 34
(C*) = Number of Branch Circuits per heater

60 watts/in2 (9.3 watts/cm2)—Typical Applications: Deionized Water, Demineralized Water
Nominal Pipe Size Model Number Dim Drawing Number KW Approx Weight
120V 240V-1Ph (C*) 240V-3Ph (C*) 480V-1Ph (C*) 480V-3Ph (C*) lb kg
2½ NPT 3 elements CHF01996 (1) CHF01997 (1) CHF01998 (1) CHF01999 (1) 2.1 6 28 13
CHF02000 (1) CHF02001 (1) CHF02002 (1) CHF02003 (1) 2.1 7.5 28 13
CHF02004 (1) CHF02005 (1) CHF02006 (1) CHF02007 (1) 2.1 9 29 13
CHF02009 (1) CHF02010 (1) CHF02011 (1) 2.2 12 36 16
CHF02013 (1) CHF02014 (1) CHF02015 (1) 2.2 15 37 17
CHF02017 (1) CHF02018 (1) CHF02019 (1) 2.3 18 38 17
4"—150 lb 6 elements CHF02021 (1) CHF02022 (1) CHF02023 (1) 4.1 12 77 35
CHF02025 (1) CHF02026 (1) CHF02027 (1) 4.1 18 79 36
CHF02029 (2) CHF02030 (2) CHF02031 (1) 4.2 24 92 42
CHF02032 (2) CHF02033 (2) CHF02034 (1) 4.2 30 94 42
CHF02035 (2) CHF02036 (2) CHF02037 (1) 4.3 36 117 53
CHF02038 (2) 4.3 50 121 55
CHF02039 (2) 4.4 60 145 66
6"—150 lb 12 elements CHF02040 (3) CHF02041 (2) CHF02042 (2) CHF02043 (1) 6.1 24 126 57
CHF02044 (3) CHF02045 (2) CHF02046 (2) CHF02047 (1) 6.1 36 130 59
CHF02048 (4) CHF02049 (3) CHF02050 (2) 6.2 48 153 69
CHF02051 (4) CHF02052 (3) CHF02053 (2) 6.2 60 157 71
CHF02054 (4) CHF02055 (2) 6.3 72 196 89
CHF02056 (4) 6.3 100 205 93
CHF02057 (4) 6.4 120 246 112
6"—150 lb 15 elements CHF02058 (3) CHF02059 (5) CHF02060 (3) CHF02061 (1) 6.1 30 128 58
CHF02062 (5) CHF02063 (5) CHF02064 (3) CHF02065 (5) 6.1 45 133 60
CHF02066 (5) CHF02067 (3) CHF02068 (5) 6.2 60 158 72
CHF02069 (5) CHF02070 (5) CHF02071 (5) 6.2 75 163 74
CHF02072 (5) CHF02073 (5) 6.3 90 202 92
CHF02074 (5) 6.3 125 213 97
CHF02075 (5) 6.4 150 257 117
Ordering Example: CHF02005, 9 KW, 240 Vac, 3 phase circulation heater.
(C*) = Number of Branch Circuits per heater
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration