Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Heat Transfer Oil and Paraffin Circulation Heater

Circulation Heaters for Heat Transfer Oils, Liquid Paraffin, Degreasing Solutions and Light/Medium Weight Oils

$3,020.70

Item# CHF01392

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,020.70
5-9 $2,869.67
10-24 $2,809.25
25-49 $2,688.42
50-99 $2,628.01
100+ $2,567.60

In stock

Lead Time (If not in stock): 5 weeks
Circulation Heaters for Heat Transfer Oils, Liquid Paraffin, Degreasing Solutions and Light/Medium Weight Oils CHF01392 CHF01392
  • Standard Element Sheath Materials
  • Incoloy® 800 — A Nickel (30 to 35%), Chromium (19 to 23%), Iron alloy. The high nickel content of this alloy contributes to its resistance to scaling and corrosion. Used in air heating (also see Incoloy® 840) and immersion heating of potable water and other liquids that are not corrosive to an Incoloy® 800 sheath.
  • Low Carbon Steel — Applications include fluid heat transfer media, tar, high to low viscosity petroleum oils, asphalt, wax, molten salt, and other solutions not corrosive to a steel sheath.
  • 316 Stainless Steel — A Chromium (16 to 18%), Nickel (11 to 14%), Iron Alloy with Molybdenum (2 to 3%) added to improve corrosion resistance in certain environments, especially those that would tend to cause pitting due to the presence of chlorides. Applications include deionized water.

CHF01392 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Number of Elements
Supply Voltage
Sheath Material


Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the material being heated can be passivated or electro-polished to improve their resistance to corrosion. Passivation removes surface contamination, usually iron, so that the optimum corrosion resistance of the stainless steel is maintained. Surface contamination would come from the small amount of steel that may be worn off a tool during the manufacturing process. Passivating is accomplished by dipping the heater in a warm solution of nitric acid. Electro-Polishing is an electrochemical process that removes surface imperfections and contaminants, enhancing the corrosion resisting ability of the stainless steels. The resultant surface is clean, smooth and bright. Many medical and food applications require this finish.

8 watts/in2 (1.3 watts/cm2) — Typical Applications: Fuel Oils (Bunker C and Number 6)
Note: 3-Phase only. Cannot be rewired for single phase.
Nominal Pipe Size Dimensional Drawing Number KW Model Number Approx Weight
120V 240V-1Ph (C*) 240V-3Ph (C*) 480V-1Ph (C*) 480V-3Ph (C*) lb kg
212 NPT 3 elements 2.2 2 CHF01100(1) CHF01101(1) 37 17
2.3 3 CHF01102(1) CHF01101(1) 46 21
3"—150 lb 3 elements 3.2 2 CHF01104(1) CHF01105(1) 62 28
3.3 3 CHF01106(1) CHF01107(1) 76 34
(C*) = Number of Branch Circuits per heater
23 watts/in2 (3.6 watts/cm2)—Typical Applications: Lightweight Oils, Degreasing Solutions, Heat Transfer Oils
Nominal Pipe Size Model No. Dimensional Drawing Number KW Approximate Weight
480V-3Ph (C*) lb kg
10"—150 lb 27 elements CHF01384(3) 10.3 90 537 244
CHF01385(3) 10.4 105 580 263
CHF01386(3) 10.5 120 623 283
12"—150 lb 36 elements CHF01387(4) 12.4 140 751 341
CHF01388(4) 12.5 160 793 360
14"—150 lb 45 elements CHF01389(5) 14.3 150 824 374
CHF01390(5) 14.4 175 885 401
CHF01391(5) 14.5 200 941 427
Ordering Example: CHF01386, 120 KW, 480 Vac, 3 phase circulation heater.
(C*) = Number of Branch Circuits per heater
Note: Nominal pipe size 203 mm (8") and larger are 20 watts/in2 (3.1 watts/cm2)
16 watts/in2 (2.5 watts/cm2)—Typical Applications: Medium Weight Oils, Heat Transfer Oils, Liquid Paraffin.
Note: 3-Phase only. Cannot be rewired for single phase.
Nominal Pipe Size Model No. Dimensional Drawing Number KW Approximate Weight
240V-3Ph (C*) 480V-3Ph (C*) lb kg
212 NPT 3 elements CHF01392(1) CHF01393(1) 2.1 2 28 13
CHF01394(1) CHF01395(1) 2.1 2.5 29 13
CHF01396(1) CHF01397(1) 2.1 3 30 14
CHF01398(1) CHF01399(1) 2.2 4 37 17
CHF01400(1) CHF01401(1) 2.3 5 45 20
CHF01402(1) CHF01403(1) 2.3 6 46 21
3”—150 lb 3 elements CHF01404(1) CHF01405(1) 3.1 2 53 24
CHF01406(1) CHF01407(1) 3.1 2.5 53 24
CHF01408(1) CHF01409(1) 3.2 3 61 28
CHF01410(1) CHF01411(1) 3.2 4 62 28
CHF01412(1) CHF01413(1) 3.3 5 74 34
CHF01414(1) CHF01415(1) 3.3 6 76 34
Ordering Example: CHF01396, 3 KW, 240 Vac, 3 phase circulation heater.
(C*) = Number of Branch Circuits per heater
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration