Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304 Stainless Steel Cartridge Heater 0.63" OD 1.5 - 38" Long

Low Density Cartridge Heater with 304 Stainless Steel Sheath 5/8" (15.875 mm) Nominal Diameter

$73.68

Item# LDC00182

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $73.68
5-9 $70.00
10-24 $68.52
25-49 $65.58
50-99 $64.10
100+ $62.63

In stock

Lead Time (If not in stock): 6 weeks
Low Density Cartridge Heater with 304 Stainless Steel Sheath 5/8" (15.875 mm) Nominal Diameter LDC00182 LDC00182
  • Cost Effective Cartridge Heaters of Uncompromised Quality
  • Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40 W/in2) (Depending on Heater Size and Operating Temperature)
  • Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
  • U.L. Component Recognized*

LDC00182 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


  • Maximum Operating Temperature 1200°F
  • Sheath Material 304 Stainless Steel
Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Low-density cartridge heaters are an excellent, cost effective choice that does not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume large quantities of cartridge heaters for their equipment.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Omega maintains over 65,000 semifinished cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths that match most customer requirements and applications.

Highly engineered specific purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to providing value added expertise in engineering and manufacturing capabilities to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges.

*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.

Low Density Cartridge Heaters ⅝" Dia., Actual 0.621" ±0.002" (15.77 mm)
Sheath Length Model No. Watts Watt Density Sheath Length Model No. Watts Watt Density
inch mm 120V 240V /cm2 /in2 inch mm 120V 240V /cm2 /in2
38.1 LDC00163 LDC00164 100 7.9 51 12 304.8 LDC00216 LDC00217 250 1.7 11
2 50.8 LDC00165 LDC00166 100 5.3 34 12 304.8 LDC00218 LDC00219 500 3.4 22
63.5 LDC00167 LDC00168 80 3.2 20 12 304.8 LDC00220 LDC00221 600 4.1 27
63.5 LDC00169 LDC00170 150 5.9 38 12 304.8 LDC00222 LDC00223 700 4.8 31
3 76.2 LDC00171 LDC00172 175 5.5 36 12⅜ 314.3 LDC00224 LDC00225 450 3.0 19
88.9 LDC00173 LDC00174 190 5.0 32 14 355.6 LDC00226 LDC00227 700 4.1 26
4 101.6 LDC00175 LDC00176 200 4.5 29 15 381.0 LDC00228 LDC00229 750 4.1 26
114.3 LDC00177 LDC00178 240 4.7 31 16 406.4 LDC00230 LDC00231 800 4.1 26
114.3 LDC00179 LDC00180 275 5.4 35 17 431.8 LDC00232 LDC00233 1000 4.8 31
5 127.0 LDC00181 LDC00182 200 3.5 23 18 457.2 LDC00234 LDC00235 725 3.3 21
5 127.0 LDC00183 LDC00184 250 4.4 28 18 457.2 LDC00236 LDC00237 800 3.6 23
5 127.0 LDC00185 LDC00186 375 6.6 42 20 508.0 LDC00238 LDC00239 900 3.6 24
139.7 LDC00187 LDC00188 200 3.2 20 21 533.4 LDC00240 1000 3.9 25
139.7 LDC00189 LDC00190 285 4.5 29 22 558.8 LDC00241 2000 7.3 47
139.7 LDC00191 510 8.1 52 24 609.6 LDC00242 2000 6.7 43
5⅞ 149.2 LDC00192 LDC00193 350 5.1 33 25 635.0 LDC00243 768 2.5 16
6 152.4 LDC00194 LDC00195 200 2.9 19 25 635.0 LDC00244 1100 3.5 23
6 152.4 LDC00196 LDC00197 300 4.3 28 25 635.0 LDC00245 LDC00246 1500 4.8 31
6 152.4 LDC00198 LDC00199 350 5.0 32 27 685.8 LDC00247 1200 3.6 23
165.1 LDC00200 LDC00201 350 4.6 30 28 711.2 LDC00248 2000 5.7 37
7 177.8 LDC00202 LDC00203 375 4.6 29 30 762.0 LDC00249 2000 5.4 35
8 203.2 LDC00204 LDC00205 400 4.2 27 31 787.4 LDC00250 2000 5.2 33
215.9 LDC00206 LDC00207 425 4.2 27 34 863.6 LDC00251 2000 4.7 30
9 228.6 LDC00208 LDC00209 450 4.2 27 36 914.4 LDC00252 2000 4.4 29
241.3 LDC00210 LDC00211 475 4.2 27 38 965.2 LDC00253 2000 4.2 27
10 254.0 LDC00212 LDC00213 500 4.2 27 389/16 979.5 LDC00254 1200 2.5 16
11 279.4 LDC00214 LDC00215 550 4.1 27

Sheath Length Model No. Watts Watt Density Sheath Length Model No. Watts Watt Density
inch mm 120V 240V /cm2 /in2 inch mm 120V 240V /cm2 /in2
38.1 LDC00163 LDC00164 100 7.9 51 38.1 LDC00163 LDC00164 100 7.9 51
2 50.8 LDC00165 LDC00166 100 5.3 34 2 50.8 LDC00165 LDC00166 100 5.3 34
63.5 LDC00167 LDC00168 80 3.2 20 63.5 LDC00167 LDC00168 80 3.2 20
63.5 LDC00169 LDC00170 150 5.9 38 63.5 LDC00169 LDC00170 150 5.9 38
3 76.2 LDC00171 LDC00172 175 5.5 36 3 76.2 LDC00171 LDC00172 175 5.5 36
88.9 LDC00173 LDC00174 190 5.0 32 88.9 LDC00173 LDC00174 190 5.0 32
4 101.6 LDC00175 LDC00176 200 4.5 29 4 101.6 LDC00175 LDC00176 200 4.5 29
114.3 LDC00177 LDC00178 240 4.7 31 114.3 LDC00177 LDC00178 240 4.7 31
114.3 LDC00179 LDC00180 275 5.4 35 114.3 LDC00179 LDC00180 275 5.4 35
5 127.0 LDC00181 LDC00182 200 3.5 23 5 127.0 LDC00181 LDC00182 200 3.5 23
5 127.0 LDC00183 LDC00184 250 4.4 28 5 127.0 LDC00183 LDC00184 250 4.4 28
5 127.0 LDC00185 LDC00186 375 6.6 42 5 127.0 LDC00185 LDC00186 375 6.6 42
139.7 LDC00187 LDC00188 200 3.2 20 139.7 LDC00187 LDC00188 200 3.2 20
139.7 LDC00189 LDC00190 285 4.5 29 139.7 LDC00189 LDC00190 285 4.5 29
139.7 LDC00191 510 8.1 52 139.7 LDC00191 510 8.1 52
5⅞ 149.2 LDC00192 LDC00193 350 5.1 33 5⅞ 149.2 LDC00192 LDC00193 350 5.1 33
6 152.4 LDC00194 LDC00195 200 2.9 19 6 152.4 LDC00194 LDC00195 200 2.9 19
6 152.4 LDC00196 LDC00197 300 4.3 28 6 152.4 LDC00196 LDC00197 300 4.3 28
6 152.4 LDC00198 LDC00199 350 5.0 32 6 152.4 LDC00198 LDC00199 350 5.0 32
165.1 LDC00200 LDC00201 350 4.6 30 165.1 LDC00200 LDC00201 350 4.6 30
7 177.8 LDC00202 LDC00203 375 4.6 29 7 177.8 LDC00202 LDC00203 375 4.6 29
8 203.2 LDC00204 LDC00205 400 4.2 27 8 203.2 LDC00204 LDC00205 400 4.2 27
215.9 LDC00206 LDC00207 425 4.2 27 215.9 LDC00206 LDC00207 425 4.2 27
9 228.6 LDC00208 LDC00209 450 4.2 27 9 228.6 LDC00208 LDC00209 450 4.2 27
241.3 LDC00210 LDC00211 475 4.2 27 241.3 LDC00210 LDC00211 475 4.2 27
10 254.0 LDC00212 LDC00213 500 4.2 27 10 254.0 LDC00212 LDC00213 500 4.2 27
11 279.4 LDC00214 LDC00215 550 4.1 27 11 279.4 LDC00214 LDC00215 550 4.1 27
12 304.8 LDC00216 LDC00217 250 1.7 11 12 304.8 LDC00216 LDC00217 250 1.7 11
12 304.8 LDC00218 LDC00219 500 3.4 22 12 304.8 LDC00218 LDC00219 500 3.4 22
12 304.8 LDC00220 LDC00221 600 4.1 27 12 304.8 LDC00220 LDC00221 600 4.1 27
12 304.8 LDC00222 LDC00223 700 4.8 31 12 304.8 LDC00222 LDC00223 700 4.8 31
12⅜ 314.3 LDC00224 LDC00225 450 3.0 19 12⅜ 314.3 LDC00224 LDC00225 450 3.0 19
14 355.6 LDC00226 LDC00227 700 4.1 26 14 355.6 LDC00226 LDC00227 700 4.1 26
15 381.0 LDC00228 LDC00229 750 4.1 26 15 381.0 LDC00228 LDC00229 750 4.1 26
16 406.4 LDC00230 LDC00231 800 4.1 26 16 406.4 LDC00230 LDC00231 800 4.1 26
17 431.8 LDC00232 LDC00233 1000 4.8 31 17 431.8 LDC00232 LDC00233 1000 4.8 31
18 457.2 LDC00234 LDC00235 725 3.3 21 18 457.2 LDC00234 LDC00235 725 3.3 21
18 457.2 LDC00236 LDC00237 800 3.6 23 18 457.2 LDC00236 LDC00237 800 3.6 23
20 508.0 LDC00238 LDC00239 900 3.6 24 20 508.0 LDC00238 LDC00239 900 3.6 24
21 533.4 LDC00240 1000 3.9 25 21 533.4 LDC00240 1000 3.9 25
22 558.8 LDC00241 2000 7.3 47 22 558.8 LDC00241 2000 7.3 47
24 609.6 LDC00242 2000 6.7 43 24 609.6 LDC00242 2000 6.7 43
25 635.0 LDC00243 768 2.5 16 25 635.0 LDC00243 768 2.5 16
25 635.0 LDC00244 1100 3.5 23 25 635.0 LDC00244 1100 3.5 23
25 635.0 LDC00245 LDC00246 1500 4.8 31 25 635.0 LDC00245 LDC00246 1500 4.8 31
27 685.8 LDC00247 1200 3.6 23 27 685.8 LDC00247 1200 3.6 23
28 711.2 LDC00248 2000 5.7 37 28 711.2 LDC00248 2000 5.7 37
30 762.0 LDC00249 2000 5.4 35 30 762.0 LDC00249 2000 5.4 35
31 787.4 LDC00250 2000 5.2 33 31 787.4 LDC00250 2000 5.2 33
34 863.6 LDC00251 2000 4.7 30 34 863.6 LDC00251 2000 4.7 30
36 914.4 LDC00252 2000 4.4 29 36 914.4 LDC00252 2000 4.4 29
38 965.2 LDC00253 2000 4.2 27 38 965.2 LDC00253 2000 4.2 27
389/16 979.5 LDC00254 1200 2.5 16 389/16 979.5 LDC00254 1200 2.5 16
Model Numbers listed are cartridge heaters terminated with Type F flexible leads 254 mm (10") long.
For other terminations and options contact Omega for Model Numbers and pricing.
Caution: These products are not recommended for direct immersion liquid heating applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration