Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Cartridge Heater 0.25-1" OD, 1-36" Long

0.25 X 1.5 L, 50 WATT, 10 IN LD, 120 V

$80.70

Item# ICH-0250-0150-0050-N-10-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $80.70
5-9 $76.67
10-24 $75.05
25-49 $71.82
50-99 $70.21
100+ $68.60

In stock

Lead Time (If not in stock): 3 weeks
0.25 X 1.5 L, 50 WATT, 10 IN LD, 120 V ICH-0250-0150-0050-N-10-1 ICH-0250-0150-0050-N-10-1
  • Incoloy sheath for corrosion resistance and high temperature use
  • Operating temperature up to 760°C (1400°F)
  • Diameters between 0.25-1'
  • Lengths from 1-36' (2.24 to to 91 cm)

ICH-0250-0150-0050-N-10-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heater Diameter
Cartridge Length
Lead Length
Power


  • Sheath Material Incoloy

Omega's ICH-Series cartridge heaters are constructed of Incoloy material for excellent corrosion resistance with minimal scaling, and excellent performance at high temperatures. This construction also provides uniform heat distribution and good thermal conductivity for fast heating. These heaters are designed to provide maximum wattage in limited spaces. High and low watt densities are available to suit most applications. A variety of cold-end terminations, mounting and threading options are available for maximum versatility. Applications for this cartridge heater include packaging, rubber molding, form fill and sealing, platen heating, HVAC compressors, die casting, hot melt adhesives, hot plate measurements, food manufacturing and extrusion.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration