PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $434.16 |
5-9 | $412.45 |
10-24 | $403.77 |
25-49 | $386.40 |
50-99 | $377.72 |
100+ | $369.04 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The XW Series Transmitters provide a wireless interface to a range of analog process signals and precision analog temperature (thermocouple and RTD) sensors. The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000 m* (3280’) and 100 m* (328’) to a ZW-REC coordinator.
The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record data over an Ethernet network or the internet. These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. The XW-EDA Transmitters come in two variants:
The XW-EDA model support thermocouples, RTD’s, and precision process inputs.
The XW-EDA-PRO variants adds 2 Discrete Open Drain Digital Inputs / Outputs on a 4 Pin M12 Male connector. These can be used to trigger alarms, monitor a switch, or control other equipment.
SYNC by Omega allows you to configure device runtime parameters, view process values, export data, and allows you to efficiently set your XW Transmitter to operate under your preferred preferences.
Video Learning: Configure your XW Series Transmitter with SYNC Software
Type | Range | Accuracy |
---|---|---|
J | -210°C to 1200°C | 0.4°C |
K | -160°C to 1372°C | 0.4°C |
T | -190°C to 400°C | 0.4°C |
E | -220°C to 1000°C | 0.4°C |
N | -100 to 1300°C | 0.4°C |
R | 40°C to 1788°C | 0.5°C |
S | 100°C to 1768°C | 0.5°C |
B | 640°C to 1820°C | 0.5°C |
C | 0°C to 2320°C | 0.4°C |
Type | Range | Accuracy |
---|---|---|
385, 4 | Wire -200°C to 850°C | 0.3°C |
385, 3 | Wire -200°C to 850°C | 0.3°C |
385, 2 | Wire -200°C to 850°C | 0.6°C |
392, 4 | Wire -200°C to 660°C | 0.3°C |
392, 3 | Wire -200°C to 660°C | 0.3°C |
392, 2 | Wire -200°C to 660°C | 0.6°C |
3916, 4 | Wire -200°C to 660°C | 0.3°C |
3916, 3 | Wire -200°C to 660°C | 0.3°C |
3916, 2 | Wire -200°C to 660°C | 0.6°C |
Type | Range | Accuracy |
---|---|---|
Current | 0-24 mA | ±10 uA |
Voltage | 0-10 V | ±5.0 mV |
Voltage | 0-1 V | ±0.5 mV |
Voltage | 0-100 mV | ±0.05 mV |
Standard: | IEEE 802.15.4, DSSS |
Frequency: | 2.4 GHz (2400 to 2483.5 MHz), 16 channels |
Network Topology: | Star topology |
Transmit Power: | 9.5 dBm |
Receiver Sensitivity: | -96 dBm |
Range: | Up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor |
Input Voltage: | 5 to 36 Vdc, 24 Vac +/-10% | |||
Input Power: | 0.8 W maximum | |||
Alkaline Battery: | Two C-cell 1.5Vdc (included) | |||
Lifetime: | Up to 5 years with frequency of 1 reading per 10 minutes | |||
Lithium Back-Up** Battery: | CR2032 (included) **RTC back-up only | |||
Safety Qualified AC Power Adaptor (optional): | ||||
Nominal Output: | 5 Vdc @ 0.6 A | |||
Input: | 100 to 240 Vdc, 50/60 Hz | |||
Operating Temperature: | 0 to 40 °C (32 to 104°F) |
Operating Conditions: | ||||
Base Unit: | -20 to 70 °C (-4 to 158°F), 90% RH non-condensing | |||
CR2032 Battery: | -20 to 60°C (-4 to 140°F), 90% RH | |||
Alkaline Battery: | -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing |
Enclosure Material: | Polycarbonate |
Enclosure Protection: | NEMA 4 (IP65) |
Enclosure Dimensions: | 135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56”) |
Agency Approvals: | ECCN, EAR99 EMC 2014/30/EU, LVD 2014/35/EU, RED 2014/53/EU |
Software: | Compatible with SYNC and OEG) |
Compatibility | Thermocouple, RTD, and Process |