Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless Temperature and Humidity Transmitters

Weather Resistant Wireless Relative Humidity/Temperature Transmitter
Warranty

$602.86

Item# UWRH-2A-NEMA-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $602.86
5-9 $572.72
10-24 $560.66
25-49 $536.55
50-99 $524.49
100+ $512.43

In stock

Lead Time (If not in stock): 13 weeks
Weather Resistant Wireless Relative Humidity/Temperature Transmitter UWRH-2A-NEMA-M12 UWRH-2A-NEMA-M12
  • NEMA-4X (IP65) Weather Resistant Enclosure
  • Measures Both Relative Humidity and Temperature in One Unit
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
  • Low Power Operation and Sleep Mode For Long Battery Life

UWRH-2A-NEMA-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Connection
Additional Features
Measurement Type
Number of Channels
Sensor Type
Form Factor
Range
Radio Frequency Compatibility


OMEGA’s new Wireless Relative Humidity transmitter features a stand-alone, compact, battery powered NEMA design that transmits measurements back to a host receiver up to 120 m (400') away. When activated the wireless transmitter will transmit readings continuously at pre set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: Relative Humidity Reading, Ambient Temperature, RF Signal Strength and Battery Condition to the receiver and is displayed on your PC screen in real time using the provided software. Each unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file.

The UWRH is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2">UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4">UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
Rated 4 out of 5 by from Work reliably We have about 10 of these installed at our factory that have been running reliably for the better part of a year. We use the Ethernet bridge (UWTC-REC3) and sample once a minute (1440/day) per sensor. We use the telnet interface because we have many other data-streams that log to our corporate database. I didn't give 5 stars because TC Central and the web interface were a bit tricky to get setup and an API would have saved a lot of time. I checked the batteries after about 8 months and they were still above the rated voltage so I have some confidence that they will run for well over a year.
Date published: 2019-02-25
  • y_2025, m_1, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_UWRH-2A-NEMA-M12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration