Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Capacity, Female/Female, Inline Tension Link Load Cell

2,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P

Item# LC711-2K

2,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P LC711-2K LC711-2K
  • All Stainless Steel Construction
  • Accuracy 0.15%
  • Rugged Design for Industrial Applications
  • 5 Point Calibration with 59 kOhm Shunt Cal Data

LC711-2K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length
Feature


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Accuracy Value 0.1
  • Linearity >100 lb: ±0.10% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.0045% FSO/°C
  • Zero Balance ±1.0% FSO
  • Style Tension Link

This product is no longer available. Please refer to LC703.

These stainless steel load cells are ideal for measuring in-line tension forces. Applications vary from cables on cranes, support rods in architectural designs, engine test beds, to industrial weighing applications. The LC701 Tension Link has a 6 ft. (2 m) cable while the LC711 has an integral MS style connector.

The LC701 and LC711 are also available in metric configurations, with ranges from 0-50 to 0-1000 kgf and metric threads. Please see the LCM701 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Output: 3 mV/V ±0.25% FSO
Excitation: 10 Vdc (15V max)
Linearity:
   >100 lb: ±0.10% FSO
   ?100 lb: ±0.20% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp. Range: -46 to 121°C (-50 to 250°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0045% FSO/°C
   Span: ±0.007% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Full Scale Deflection: 0.025 to 0.102 mm (0.001 to 0.004")
Protection?Class: IP65
Construction: Stainless steel
Electrical:
   LC701/LCM701: 1.8 m (6') insulated 4-conductor shielded cable
   LC711/LCM711: DT02H-10-6P integral connector
Mating connector, LC711/LCM711: PT06F10-6S, sold separately
Weight: 0.45 kg (1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Miniature Low Profile Tension Link Load Cells Miniature Low 0.75 to 1" Height
$29.93
14 In Stock
Accessories
15 foot connector/cable assembly for LC412 series
$166.50
0 In Stock
mating connector for models with PTIH-10-6P twist-lock connector
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration