Your feedback matters, take a quick surveyWebsite feedback
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Max Flow Rate | ||||
Water GPM | AIR SCFM | Water L/min | Air L/min | Tube Size | |
FLD101 | 0.25 | 1.2 | 0.95 | 35 | 3 |
---|---|---|---|---|---|
FLD102 | 0.36 | 1.7 | 1.3 | 50 | 3 |
FLD103 | 0.76 | 3.3 | 3 | 90 | 3 |
FLD104 | 1 | 4.2 | 3.7 | 120 | 4 |
FLD105 | 1.5 | 6.5 | 5.6 | 180 | 4 |
FLD106 | 2.2 | 8.5 | 8.2 | 250 | 4 |
FLD107 | 3.8 | 16 | 14 | 475 | 5 |
FLD108 | 5 | 21.5 | 18 | 650 | 5 |
FLD109 | 6 | 25.5 | 20 | 725 | 6 |
FLD110 | 7.4 | 30 | 27.5 | 900 | 6 |
FLD111 | 9.6 | 40 | 35 | 1200 | 6 |
FLD112 | 11 | 47.5 | 40 | 1400 | 6 |
FLD113 | 14 | 62 | 50 | 1800 | 6 |
FLD114 | 20 | 90 | 75 | 2600 | 6 |
FLD115 | 22 | 90 | 83 | 2550 | 8 |
FLD116 | 26 | --- | 98 | --- | 6 |
FLD117 | 41 | 160 | 155 | 4531 | 9 |
FLD118 | 44 | 180 | 167 | 5098 | 8 |
FLD119 | 60 | 245 | 227 | 6938 | 9 |
FLD120 | 61 | 250 | 231 | 7080 | 8 |
FLD121 | 86 | --- | 326 | --- | 9 |
FLD122 | 116 | --- | 439 | --- | 9 |
Tube Size | FNPT |
3 and 4 | 1/2" |
5 and 6 | 1" |
8 and 9 | 2" |