Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Clamp on Ultrasonic Flow Meter/Data Logger For 2.5" to 48" Pipes

Flow Meter w/Large Pipe Clamp on Transducers (LZ), DC Power, 15' Cable

$4,747.39

Item# DQ-G-LZ-B-S-AC-AC-S-XX-S-G-F

In stock

Lead Time (If not in stock): 20 weeks
Flow Meter w/Large Pipe Clamp on Transducers (LZ), DC Power, 15' Cable DQ-G-LZ-B-S-AC-AC-S-XX-S-G-F DQ-G-LZ-B-S-AC-AC-S-XX-S-G-F
  • Reduced installation time and cost
  • Non-invasive, non-contact measurement
  • Continued operation during installation—no need to shut down the process
  • No pressure head loss

DQ-G-LZ-B-S-AC-AC-S-XX-S-G-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Diameter Range
Max Process Temperature
Supply Power
Transducer Type / Cable Length
Velocity Range
Media Type
Accuracy
Output Signal
Communication Protocol


  • Display Type LED
  • Maximum Ambient Temperature 60C (140F)
  • Minimum Ambient Temperature -20C (-4F)
  • Power Source 9 to 28 Vdc, or 110/220 Vac
  • Communication Port USB, Type mini-B
  • Environmental Rating/Protection NEMA 4, IP67
  • Max Process Temperature See Transducer Specs.
  • Meter Style Remote Mounted
  • Transducer Type Clamp-on Ultrasonics
  • Units of Measure Velocity, Totals, Flow Rate

The TFX-5000 transit time ultrasonic flow meter measures volumetric flow and heating/cooling energy rates in clean liquids as well as those with small amounts of suspended solids or aeration, such as surface water or raw sewage.

TFX-5000 flow meter clamps onto the outside of pipes and do not contact the internal liquid.


APPLICATION

The TFX-5000 meter is available in a variety of configurations that permit the user to select a meter with features suitable to meet particular application requirements.
The TFX-5000 meter is suitable for:

- Water Delivery
- Sewage
- Cooling Water
- Water-glycol mixtures
- Alcohols
- Chemicals



OPERATION

Transit time flow meters measure the time difference between the travel time of an ultrasound wave going with the fluid flow and against the fluid flow. The time difference is used to calculate the velocity of the fluid traveling in a closed-pipe system. The transducers used in transit time measurements operate alternately as transmitters and receivers. Transit time measurements are bi-directional and are most effective for fluids that have low concentrations of suspended solids and are sonically conductive.


Model Construction Cable Length Pipe/Tubing Sizes
RZ (IP54), Standard pipe PBT glass filled, Ultem®, Nylon cord grip PVC cable jacket; –40…250° F (–40…121° C) 300 ft (90 m) max. 2.5…10 in. (DN65…DN250)
LZ (IP67) large pipe CPVC, Ultem, Nylon cord grip Polyethylene cable jacket; –40…194° F (–40…90° C) 300 ft (90 m) max 8…48 in. (DN200…DN1200)
KZ (IP54), Standard pipe, Integrated rail PBT glass filled, Ultem®, Nylon cord grip PVC cable jacket; –40…250° F (–40…121° C) 100 ft (30 m) max 2.5…10 in. (DN65…DN250)
2.5…12 in. (DN65…DN300)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this meter have a straight line pipe requirement?

Asked by: MDugan
Thank you for your inquiry. Yes, typically a straight run of 10x the pipe diameter upstream and 5x the pipe diameter downstream will be sufficient.
Answered by: Application Engineer JC
Date published: 2024-03-14
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DQ-G-LZ-B-S-AC-AC-S-XX-S-G-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
Acoustic Couplant, Dow 111 Grease, 5.3 oz Tube, 150°F (65°C)
$84.64
1 In Stock
Acoustic Couplant, Dow Corning 732, Permanent Mount, 356°F (180°C)
$190.21
2 In Stock
Stainless Steel Mounting Strap, 36 in. (0.92m)
$22.58
0 In Stock
10 inch Scaled Mounting Rail Assembly (For RZ Transducers Only)
$290.00
0 In Stock
en-US
en
Save Configuration