Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Output Loop Powered Isolators w/ 1 or 2 Channel Models

DIN Rail 2-Wire Transmitter Isolators

$174.93

Item# DRSL-LPO-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $174.93
5-9 $166.18
10-24 $162.68
25-49 $155.69
50-99 $152.19
100+ $148.69

In stock

Lead Time (If not in stock): 18 weeks
DIN Rail 2-Wire Transmitter Isolators DRSL-LPO-1 DRSL-LPO-1
  • 1 Channel (DRSL-LPO-1) or 2 Channel (DRSL-LPO-2) 2-Wire Transmitter Isolators
  • Powered By the Host (Output) Current Signal Loop
  • 1:1 Signal Ratio
  • Low Channel Voltage Drop

DRSL-LPO-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


The DRSL-LPO Series DIN rail 2-wire transmitter isolators provide a competitive choice in terms of both price and technology for galvanic isolation of current signals to SCADA systems or PLC equipment. These units provide isolation and 1:1 conversion of standard current signals and are powered by the host (output) current signal loop. Input transmitter (Tx) power supply of 3.5 to 32.5V is provided.

The DRSL-LPO series offers isolation between input and output, provides surge suppression and protects control systems from transients and noise. These units also eliminate ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Measurement ranges are factory calibrated. These isolators operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
NUMBER OF CHANNELS
    DRSL-LPO-1: 1
    DRSL-LPO-2: 2
CURRENT INPUT
    Signal Range (Input to Output): 3.8 to 20.5 mA
    Signal Conversion: 1:1
    Functional Range: 3.5 to 23 mA (NAMUR NE43 compliant)
Available 2-Wire Transmitter (Tx) Supply: 3.5 to 32.5V
CURRENT OUTPUT
Output Loop Current Limitation: 24 mA typical
Output Overload: 50 mA max

GENERAL
Supply Voltage: 6 to 35 Vdc
Internal Consumption: 50 mW per channel
Voltage Drop (Input to Output): 2.5V typical
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
Signal/Noise Ratio: >60 dB
Cut-Off Frequency (3 dB): 100 Hz
Response Time (0 to 90%, 100 to 10%): <5 ms
Absolute Accuracy (at 25°C): ≤±8 µA
Temperature Coefficient (>25°C): ≤±0.02 µA [(T-25°C) x Vsupply]
Temperature Coefficient (<25°C): ≤±0.07 µA [(T-25°C) x Vsupply]
EMC Immunity Influence: <±0.5% of span (4 to 20 mA)
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Module stop (screwed onto DIN rail to support and hold mounted devices)
$8.18
33 In Stock
35 mm DIN rail, 1 m (3.3') length
$18.73
21 In Stock

Related Categories

en-US
en
Save Configuration