Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
RTD Type | Temperature Ranges (°C) |
Pt100, 500, 1000 | 0 to 50, -50 to 50, 0 to 100, -100 to 100, (a = 0.00385), 0 to 250, -200 to 250, 0 to 550, 0 to 850 |
Cu10 | 25 to 70, -30 to 70, 25 to 120, -70 to 120, 25 to 260, -200 to 260 |
Cu100 | 25 to 75, -25 to 75, 25 to 150, -100 to 150, 25 to 260, -200 to 260 |
Ni120 | -30 to 30, -80 to 30, -30 to 100, -30 to 200, -30 to 320 |
NiFe604 | -40 to 0, -40 to 50, -200 to 50, -200 to 100, -200 to 240 |
T/C | Temperature Ranges (°C) |
B | 0 to1490, 0 to 1820 |
E | 0 to 150, 0 to 290, 0 to 660, 0 to 1000, -270 to 150, -270 to 290 |
J | 0 to 190, 0 to 350, 0 to 760, -210 to 190, -210 to 350 |
K | 0 to 250, 0 to 480, 0 to 1280, 0 to 1372, -270 to 250, -270 to 480 |
R | 0 to 970, 0 to 1690, 0 to 1760 |
S | 0 to 1050, 0 to 1750 |
T | 0 to 210, 0 to 390, -270 to 210, -270 to 390 |