Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Rugged Pressure and Temperature Recorder

$757.10

Item# OM-CP-PRTEMP1000IS-1-500-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $757.10
5-9 $719.25
10-24 $704.10
25-49 $673.82
50-99 $658.68
100+ $643.54

Please contact Technical Sales Team for assistance.
Intrinsically Safe Rugged Pressure and Temperature Recorder OM-CP-PRTEMP1000IS-1-500-A OM-CP-PRTEMP1000IS-1-500-A
  • Intrinsically Safe
  • Rugged
  • Programmable Start Time
  • Real-Time Operation

OM-CP-PRTEMP1000IS-1-500-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-PRTEMP1000IS is a rugged pressure recorder that accurately monitors and records pressure and temperature at user programmable reading intervals. The OM-CP-PRTEMP1000IS has been Factory Mutual certified as intrinsically safe for Class I, Division 1, groups A, B, C and D and non-incendive for Class I, Division 2, groups A, B, C and D. This certification makes the device ideal for uses in hostile environment applications such as air conditioning systems, chilled water, hot water, air, gas, oil and steam pressure systems. The internal temperature sensor provides accurate temperature measurements without the need of a separate temperature recorder. The logger can be started to take measurements as often as every two seconds, up to one reading every twelve hours. It will store up to 16,383 readings in its non-volatile memory.

The OM-CP-PRTEMP1000IS uses a rugged stainless steel pressure strain gauge to accurately measure the pressure. The device comes standard with a common 1/4 ' NPT fitting, which allows the logger to be adapted to almost any pressure fitting. There are many different pressure ranges available to suit most any application.

The OM-CP-IFC200, sold separately, includes Windows software and a USB communication cable. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor: Semiconductor
Temperature Range: -40 to 80°C
(-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Pressure Sensor: Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25%
@ 25ºC typical
Pressure Response Time: 0.1 ms
(10 to 90% FSR)
Repeatability: ± 0.5% FSR; ± 0.2% typical
Adaptor: 1/4 ' male NPT
Start Time: Software programmable start time
and date, up to 6 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every 2 seconds,
to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
 
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical
Battery Shelf Life: Up to 1 year when device is not in use
Data Format: Date and time stamped °C, °F, K, °R;
PSIA(G), inches, feet, mmHg, bar, Torr, kPa
Time Accuracy: 1 minute/month at 20°C,
(RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB (Interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 100% RH
Dimensions: 32 x 163 mm
(1.25 x 6.4')
Weight: 338 g (12 oz)
Material: Stainless Steel
Approvals: FM Certified Intrinsically Safe for Class I,
Division 1 groups A, B, C and D and non-incendive
for Class I, Division 2, groups A, B, C and D.

Model No.Presssure RangeResolution
OM-CP-PRTEMP1000IS-1-30-A0 to 30 psia0.002 psia
OM-CP-PRTEMP1000IS-1-30-G0 to 30 psig0.002 psig
OM-CP-PRTEMP1000IS-1-100-A0 to 100 psia0.005 psia
OM-CP-PRTEMP1000IS-1-100-G0 to 100 psig0.005 psig
OM-CP-PRTEMP1000IS-1-300-A0 to 300 psia0.02 psia
OM-CP-PRTEMP1000IS-1-300-G0 to 300 psig0.02 psig
OM-CP-PRTEMP1000IS-1-500-A0 to 500 psia0.05 psia
OM-CP-PRTEMP1000IS-1-500-G0 to 500 psig0.05 psig
OM-CP-PRTEMP1000IS-1-1000-A0 to 1000 psia0.05 psia
OM-CP-PRTEMP1000IS-1-5000-A0 to 5000 psia0.2 psia
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
1 Windows software and 1.8 m (6') USB interface cable
$186.48
9 In Stock
en-US
en
Save Configuration