Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure and Temperature Data Logger - NOMAD

Pressure and Temperature Data Logger – - Part of the NOMAD Family

Item# OM-CP-PRTEMP1000-1-100-G-SS

Pressure and Temperature Data Logger – - Part of the NOMAD Family OM-CP-PRTEMP1000-1-100-G-SS OM-CP-PRTEMP1000-1-100-G-SS
  • Submersible Models to 100 psia
  • Programmable Start Time
  • User Calibration through Software
  • Real Time Operation


The OM-CP-PRTEMP1000 submersible pressure and temperature data logger is a battery powered, stand-alone device used for automatically recording pressure from 0 to 500 psia and temperatures from -40 to 80°C (higher temperature range possible for short period of time). This all-in-one compact, portable, easy to use device will measure and record up to 16,383 temperature and 16,383 pressure measurements.

The OM-CP-PRTEMP1000 is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty USB port the easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Temperature Sensor:
Thermistor
Temperature Accuracy: 0.5°C
Temperature Resolution: 0.1°C
Temperature Range: -40 to 80°C (-40 to 176°F)
Pressure Sensor: Strain gage
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Range: 0 to 30 psia, 100 psia, 300 psia or 500 psia
(psig models also available). Fully submersible
data loggers are only available in 0-30 psia, 0-30 psig,
0-100 psia and 0-100 psig ranges
Pressure Adapter: 1/4' male NPT or fully submersible
Pressure/Temperature Calibration:
Digital calibration is available through software
Calibration Date: Automatically recorded
within device to alert user when calibration is required
Recording Interval: 2 seconds to 24 hours
selectable through software
Start/Time: Software programmable immediate start or delay start up to 6 months in advance
Real Time Recording: Device may be used with PC
to monitor/ and record data in real time
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped °C, °F, K, °R; PSIA (G), inches, feet, mmHg, bar, Torr, kPa
Weight: 340 g (12 oz)
Computer Interface: USB (interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F),
0 to 100% RH non-condensing
Dimensions: 32 mm dia x 163 mm L (1.25 x 6.4')
Material: Stainless steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,366.96
0 In Stock
Accessories
Replacement 3.6V lithium battery
$29.01
5 In Stock
en-US
en
Save Configuration