Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Pendant Bluetooth Waterproof Data Loggers

HOBO MX Pendant Bluetooth Low Energy Waterproof Temperature and Light Data Logger

$116.77

Item# MX2202

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX Pendant Bluetooth Low Energy Waterproof Temperature and Light Data Logger MX2202 MX2202
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 96,000 measurements
  • Accuracy: ±0.5°C (±0.9°F) or ±0.2°C (±0.4°F)
  • Multiple Start & Stop options

MX2202 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The HOBO MX2200 Series Pendant waterproof temperature loggers leverage the power of Bluetooth Low Energy (BLE) to deliver accurate temperature measurements straight to your iOS or Android mobile device. Designed for durability, this compact waterproof logger is ideal for measuring temperature in streams, lakes, oceans, and soil environments.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip visual alarm thresholds. The MX2200 series supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This logger also lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.
loading all models
loading all reviews
Rated 5 out of 5 by from Food processing temp monitoring I have been looking for an inexpensive and durable solution to monitoring temperature in my food manufacturing/storage facility. This unit seems to be the best solution for the $$ that i have found. 3 weeks in and all is functioning proper with great reports.
Date published: 2020-04-15
  • y_2024, m_7, d_2, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MX2202, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you need anything else to activate these loggers? Or can activation and set up be done via bluetooth

Asked by: Iain
Hello lain Click on the 'Manuals' Link and download the Manual, there will be a link to the HoboMobile app you will have to download via smartphone in order to configure it.
Answered by: JA Engineer
Date published: 2021-05-15
  • y_2024, m_7, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MX2202, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
en-US
en
Save Configuration