Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger

HOBO MX Bluetooth Low Energy Temperature Data Logger

$67.19

Item# MX100

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX Bluetooth Low Energy Temperature Data Logger MX100 MX100
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 30,000 measurements
  • Accuracy: ±0.5°C (±0.9°F)
  • Multiple Start & Stop options

MX100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The HOBO MX100 is a low-cost, splash-proof temperature data logger.

Ideal for a range of indoor monitoring applications, this self-contained wireless data logger lets you access temperature data anytime from your mobile device via Bluetooth Low Energy (BLE) technology over a 100-foot range. The logger has a built-in alarm you can configure to trip at thresholds you specify. Designed with a non-replaceable lithium battery, the MX100 lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

Using the HOBOmobile app for iOS and Android, you can easily configure the logger, read it out, and view data on your phone or tablet, or automatically upload the data to HOBOlink&rsquos free cloud storage, for further analysis.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.
loading all models
loading all reviews
Rated 5 out of 5 by from MX100 Great product. Takes temp readings right out of the box. Easy setup with iPhone. Easy yo download data.
Date published: 2022-02-22
Rated 5 out of 5 by from Sophisticated and Easy Super easy to use and quite configurable. Pair it with the desktop software and the reporting is great!
Date published: 2020-08-03
  • y_2024, m_12, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_MX100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 88ms
  • REVIEWS, PRODUCT
loading all QA

Are these submersible? I am interested in monitoring fish temperatures from capture to processing...

Asked by: Theresa
Thank you for your question. This unit is not submersible. Please review MX2201 which is waterproof to 30 meters (100 feet). https://www.omega.ca/en/data-acquisition/data-loggers/ethernet-and-wireless-data-logging/mx2201-2202/p/MX2201
Answered by: Application Engineer PV
Date published: 2021-05-19

I'm servicing a commercial refrigerator that is having temperature issues but works when I am there. Can I leave your data logger in it and come back in a week or two and upload it's data to my iphone?

Asked by: UCRD27
This may not work for what you are trying to use it for, please contact our Data Acquisition department for a possible alternative.
Answered by: JA Engineer
Date published: 2022-01-28

What is the battery life of this device? (HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger) Is it meant to be a one time use device?

Asked by: Steve78
Battery Life 1 year, typical with logging interval of 1 minute and Power Saving Mode disabled; 2 years, typical with logging interval of 1 minute and Power Saving Mode enabled
Answered by: Raptor
Date published: 2021-02-13

Does this Temperature Data logger come with a certificate of calibration? If not, can it be calibrated?

Asked by: Aims
Thanks for your question? The calibration is good for one year, and recalibration cost is determined by Customer Service- CSERVICE@OMEGA.COM or 1-800-622-2378.
Answered by: application engineer je
Date published: 2020-11-25

Can you configure this to sample less? For example once every 5 minutes

Asked by: newbie1234
Thank you for your question. Logging Rate 1 second to 18 hours
Answered by: Application Engineer PV
Date published: 2021-10-25

What do i do when it’s battery dies and I still have data that I need to retrieve

Asked by: Prat
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-10-04
  • y_2024, m_12, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_MX100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 105ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration