Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX BLE 4-Channel Analog Datalogger

$225.90

Item# MX1105

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX BLE 4-Channel Analog Datalogger MX1105 MX1105
  • Four process current / voltage inputs for logging data from external sensors
  • Bluetooth Low Energy (BLE) 100-foot communications
  • 16-bit resolution for highly accurate measurements
  • Stores 1.9 million measurements for longer deployments between offloads

MX1105 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The HOBO MX1105 multi-channel data logger, with four-channel inputs, measures and transmits data wirelessly from a variety of sensors to your mobile device via Bluetooth Low Energy (BLE) technology.

This self-contained wireless data logger lets you use your mobile device and Onset’s free HOBOconnect app to access data, at any time, over a 100-foot range via Bluetooth Low Energy (BLE) technology. You can configure the logger, read out data, view data in graphs, check the operational status of loggers, configure alarm notifications, and share data files – all with no dedicated equipment beyond a mobile device. And if used with the new MX Gateway, you can remotely access your data in Onset’s cloud-based HOBOlink® software. The MX1105 allows you to modernize, monitor, and log a variety of process and environmental monitoring sensors with analog process (4-20 mA, 0-10V, etc.) outputs.

On the Accessories tab you can find the  required "Self-Describing" analog input cables to match the types of analog outputs on the sensors or other devices that you will be connecting to the 4 analog inputs.

You can download the HOBOconnect app here:

Get it on Google Play Download on the App Store
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
4 to 20 mA DC Current Input Cable
$59.00
0 In Stock
0 to 10 V DC Voltage Input Cable
$59.00
6 In Stock
0 to 5 V DC Voltage Input Cable
$62.32
3 In Stock
0 to 24 V DC Voltage Input Cable
$62.32
0 In Stock
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
0 to 2.5 V DC Voltage Input Cable
$48.47
0 In Stock
en-US
en
Save Configuration