Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Switch

Switch, Brass, 10-300, SPDT, FIX DB

$1,037.75

Item# DS-7231-153-9

In stock

Lead Time (If not in stock): 3 weeks
Switch, Brass, 10-300, SPDT, FIX DB DS-7231-153-9 DS-7231-153-9

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Visible calibrated dial provides an easy and fast check without having to open device causing dangerous conditions to operators
  • Adjustable or fixed deadband supports control applications by reducing equipment wear-out by unnecessary recycling
  • General purpose, weatherproof or explosion-proof enclosures for a variety of indoor or outdoor environments meeting the needs of multiple applications and uses
  • UL listed, CSA approved many models FM approved to support rigorous process applications and regulations

DS-7231-153-9 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Pressure Range
Deadband
Enclosure
Repeatability
Switch
Deadband Range


  • Electrical Connection General purpose: 1/2" hole for conduit hub. Weatherproof: 1/2" conduit hub. Explosion-proof: 3/4" female NPT.
  • Weight General purpose: 4 lb (1.8 kg). Weatherproof: 6 lb (2.7 kg). Explosion-proof: 8 lb (3.5 kg).
  • Repeatability ±1% of full operating range
  • Pressure Limits Maximum pressure of the operating range.
  • Wetted Materials Brass
  • Compliance CSA
  • Enclosure Rating General purpose
  • Process Connections General purpose and weatherproof: 1/4" male NPT; 1/2" male NPT on range 15S and 16S. Explosion-proof: 1/2" male NPT and 1/4" female NPT.
  • Service Air
  • Deadband See Data Sheet
  • Mounting Vertical
  • Switch Rating Adjustable Deadband SPDT: 10 A @ 120/240 VAC
  • Temprature Limits 180°F (82°C).
Customers tell us that the Series DA/DS Bourdon Tube Pressure Switches are the best pressure switches made. The Mercoid DA/DS Series is one of the world’s broadest lines of pressure switches. The DA/DS Series has extremely high sensitivity and great repeatability. The DA Models are equipped with two external adjustments, one for setting high pressure operating point, the other for setting low pressure operating point. Deadband, the difference between high and low setpoints, is adjustable over the full-scale. The DS Models are equipped with a single external adjustment for setting operating point only.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration