Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra-Mag Level Switch

G Ultra Mag Dry Product Level Switch

$513.75

Item# GFD3DA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $513.75
5-9 $488.06
10-24 $477.79
25-49 $457.24
50-99 $446.96
100+ $436.69

In stock

Lead Time (If not in stock): 0 week
G Ultra Mag Dry Product Level Switch GFD3DA GFD3DA
  • Uses a unique magnetic linkage, reducing maintenance and improving sensitivity
  • Sealed switch compartment and sealed leads yield the exceptionally reliable operation
  • Wide selection of diaphragms and switches to fit a specific application

GFD3DA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting
Housing
Diaphragm Material
Switch Type
Temperature Limits


  • Electrical Connections 18 gage solid core
  • Service Compatible powder or bulk solids.
  • Conduit Connection: 1/2" female NPT
  • Pressure Limit 60 psig (4.14 bar)
  • Set Point Adjustment: Internal screw
The Series Ultra-Mag™ is an explosion-proof series of level switches for powder and bulk solids that utilize a unique magnetic linkage and diaphragm design to sense the presence of powder and bulk solids in a variety of bins, vessels, and hoppers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration