Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

CFS2 Cable Float Switch

Cable Float Switch

$80.95

Item# CFS2-CGDSN-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $80.95
5-9 $76.90
10-24 $75.28
25-49 $72.05
50-99 $70.43
100+ $68.81

In stock

Lead Time (If not in stock): 2 weeks
Cable Float Switch CFS2-CGDSN-20 CFS2-CGDSN-20
  • High reliability with mercury-free, magnetic, mechanical internal design
  • Economical pricing with multiple option available for increased versatility
  • Easy installation with counterweights and cable hangers to suit a variety of mounting applications

CFS2-CGDSN-20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Cable Type
Switch Type
Cable Length
Electrical Rating
Complianace


  • Enclosure Rating IP68
  • Pressure Limits 14.5 psi (1 bar)
  • Service Compatible liquids
  • Temperature Limits 32 to 122°F (0 to 50°C)

The Series CFS2 Cable Float Switch is a mechanically actuated floating switch intended to activate electrical components, such as pumps, to start and stop automatically.

PRODUCT APPLICATIONS

  • Water level monitoring
  • Tank level control
  • High or low level alarm
  • Municipal water control
  • Industrial water control
  • Filling or draining reservoirs and tanks
  • Pump automation
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration