Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

FS-2 FLOW SWITCH

Vane Flow Switch with Paddle, 1" NPT

$75.35

Item# FS-2

In stock

Lead Time (If not in stock): 8 Days
Vane Flow Switch with Paddle, 1" NPT FS-2 FS-2

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Field adjustable set point adjustment screw allows for easy flow switch modification
  • Custom application set points enabled by field adjustable vane layers
  • Aluminum weatherproof housing permits outdoor installation

FS-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Process Connection Type
Max Operating Pressure
Process Connection Size
Wetted Materials
Media Type
Flow Range
Max Process Temperature


  • Switch Type SPDT snap switch
  • Mounting Orientation Switch must be installed vertically on horizontal pipe runs
  • Electrical Connection Cable gland with attached wire leads or optional conduit connection
  • Enclosure Rating NEMA 4 (IP64)
  • Electrical Rating 10 A res, 3 A ind @ 250 VAC

The Series FS-2 Vane Flow Switch offers an economical flow proving solution. The FS-2 paddles are adjustable to fit 1 to 8˝ size pipe.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration