Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Speed Sensor for Direct Motor Shaft Mount

2 Pulses per Revolution

$490.59

Item# OMDC-PU-4R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $490.59
10-24 $466.06
25-49 $456.25
50-99 $436.63
100-199 $426.81
200+ $417.00

In stock

Lead Time (If not in stock): 4 weeks
2 Pulses per Revolution OMDC-PU-4R OMDC-PU-4R
  • Mounts Directly on Motor Shaft
  • 5000 Rpm or 50,000 Pulses/Minute
  • Square Wave Output Signal Equals Supply Voltage: 4.5 to 24 Vdc
  • NPN Open Collector Output Signal with Built-in Pull-up Resistor

OMDC-PU-4R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output
Features
Range


The OMDC-PU-E pick-up sensor is an economical and reliable way to monitor motor speed. Its unique design provides ease of installation in otherwise difficult to reach areas. The OMDC-PU-E pick-up sensor operates at a 5 to 24 volt level producing a sharp square wave output, which may be fed into tachometer, closed-loop control, counter, or any other digital device. The OMDC-PU-E pick-up series also includes a quadrature model to monitor both motor speed and direction by providing two square wave output signals 81° out-of-phase.
View Specs for easy mounting instructions.

New outdoor (NEMA 3R) models available: OMDC-PU-R series
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration