Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Digital 4-in-1 Tachometer System

0.001 to 9,999 rpm, 2 Alarm Relay
  • RoHS Icon

$729.53

Item# OMDC-DM8000-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $729.53
10-24 $693.05
25-49 $678.46
50-99 $649.28
100-199 $634.69
200+ $620.10

In stock

Lead Time (If not in stock): 4 weeks
0.001 to 9,999 rpm, 2 Alarm Relay OMDC-DM8000-R OMDC-DM8000-R
  • Four Devices in One: tachometers, Counter, Totalizer, and Zero Speed Switch
  • Selectable Alarm Relay Output
  • Control Modes are Selectable Between Rate, Time, and Counter
  • User Inputs Allow for Special Functions: Counter Reset, Counter Gate, and Alarm Display

OMDC-DM8000-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output
Accuracy
Range
Resolution


The OMDC-DM8000 is an economical microprocessor-based digital tachometer system capable of measuring shaft speeds lower than 1 RPM. With an on-board microcomputer coupled with sophisticated internal software and a quartz crystal controlled reference frequency, the OMDC-DM8000 is able to maintain accuracy of ±0.04%, even if the shaft is uneven. The OMDC-DM8000 is field programmable through the easy-to-use frontpanel interface and can be configured to display any desired unit of measure. Large 13 mm (½") 4-digit LED display numbers allow viewing under the most adverse conditions.

The isolated 5 amp form C relay output can be configured for many different alarming conditions. Designed to use a variety of inputs, including the hall-effect solid state OMDC-PU-E Series pick-up, the system delivers trouble free operation at an economical cost. The OMDC-DM8000 offers the same enhanced display options and capabilities featured in our other digital control products, as well as the universal power supply and rugged european-style terminal strip.

The OMDC-DM8000 can be used in process applications for monitoring speeds and rates, or counting discrete input signals. Process applications using counting may be batching, filling, mixing, punching, cutting, drilling, diverting, or alarming. While process applications using speed or rate monitoring may be conveyors, conveyor ovens, material flow, rotational rpm, and testing.

SPECIFICATIONS
ELECTRICAL
Line Input
    Voltage:
Any voltage from 85 to 265 Vac
    Frequency: Any freq from 48 to 62 Hz
Signal Input Frequency Range: 0 to 100,000 pulses per minute (higher frequencies are possible when using internal frequency divisor)
Resolution: From 0.01 RPM
Accuracy: ±0.04% display update every pulse or 0.5 seconds, whichever is longer Isolated High/Low Alarm Output: 5 A, 230 Vac
Settable Alarm Range: 0 to 9999
Transducer Signal Input: 0 to 5 to 0 to 24 Vdc
Display Range: 0.001 to 99,990
Units of Operation: User programmable, any unit sensor/pickup
Power Supply: 5V @ 50 mA Isolated Alarm Relay Output Ratings: 240 Vac @ 5A MECHANICAL
Display Type: LED, red, 4 digit, 13 mm (½") H Housing Type (With Supplied Gasket in
NEMA 4X Panel): NEMA 4X Connector Style (Pluggable Connector
Optional): 12-position 5 mm european-style Terminal Block Torque Setting: 4.4 in-lb max or 0.5 N-M
Faceplate Material: Polycarbonate with polycarbonate overlay
Housing Material: Aluminum
Dimensions:
Length (Panel Depth): 117.5 mm (4.6")
Width: 115.3 mm (4.5")
Weight: 382 g (13.5 oz) ENVIRONMENTAL
Operating Temperature Range: -10 to 45ºC (15 to 115ºF)
Operating Humidity Range: 95%, non-condensing
loading all models
loading all reviews
Rated 5 out of 5 by from Alarm Relay Review The item was exactly what we were looking for and worked well!
Date published: 2025-01-20
  • y_2025, m_2, d_1, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMDC-DM8000-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Shaft-mounted NPN pickup sensor, 10 pulses per revolution
$295.09
0 In Stock
Shaft-mounted NPN pickup sensor, 20 pulses per revolution
$278.99
3 In Stock

Related Categories

en-US
en
Save Configuration