Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Series DT Detector Position Sensor

$274.50

Item# DT1060

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $274.50
5-9 $269.01
10-24 $263.52
25-49 $252.54
50-99 $249.80
100+ $247.05

In stock

Lead Time (If not in stock): 3 weeks
Series DT Detector Position Sensor DT1060 DT1060

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Cost efficient
  • Excellent for hazardous and corrosive environments
  • Can be mounted in any position
  • Designed to NEMA 1,3,4,4X,6,7,9,12 and 13
  • Interchangable with competitive units
  • CSA and cULus Listed

DT1060 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Distance
Media Type
Measurement Type
Switch Type
Electrical Rating
Temperature Limits
Response Time
Repeatability
Hysteresis
Electrical Connection
Enclosure Rating
Agency Approvals


  • Measurement Type Magnetic Point Sensor
  • Agency Approvals CSA, cULus
  • Electrical Rating 3A @ 125 VAC, 3A @ 30 VDC
  • Housing Material 316 SS
  • Temperature Limits -40 to 163F (-40 to 73C)

The Series DT Detector Position Sensors are reliable, magnetically actuated, SS, completely interchangeable with competitive units. AC or DC for user friendly operation. They have no moving parts, eliminate costly seal fittings and offer enhanced reliability by eliminating arcing. Unintentional actuation by metals is not a problem. The sensor consists of a durable hermetically sealed reed switch potted in a SS housing and a separate 316 stainless steel magnetic actuator bolt. As the actuator moves within the sensing range of the sensor, the magnet in the actuator changes the state of reed switch contacts inside the sensor. This either opens or closes a circuit depending on wiring configuration. Sensing distance is 0.1˝ (2.54 mm) for the standard target. Greater sensitivity of a larger magnetic target increases the sensing distance to 0.5˝ (12.7 mm).

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration