Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Non-Contacting Integrated Displacement Sensor

Integrated oscillator, 1.5 mm measuring range, built-in driver electronic

$950.89

Item# IN-081/4/070/50/0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $950.89
10-24 $903.35
25-49 $884.33
50-99 $846.29
100+ $827.27

In stock

Lead Time (If not in stock): 14 weeks
Integrated oscillator, 1.5 mm measuring range, built-in driver electronic IN-081/4/070/50/0 IN-081/4/070/50/0
  • Compact design simplifies installation 
  • Integrated design with built-in driver electronic
  • No need for a separate oscillator
  • up to 15 m integrated cable length

IN-081/4/070/50/0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Linearity
Process Electrical Output
Rating
Housing Length
Housing Diameter/Width


  • Cable Length 15 ft
  • Current Consumption 20 mA Maximum
  • IP classification (Sensor) IP54
  • Nominal system length up to 15m
  • Operating Temperature Range 0 to 110 °C (32 to 230 °F)
  • Operating Voltage -18 to -30 Vdc
  • Output Signal 0 to (Supply Voltage +2 Vdc)
  • Storage Temperature Range -20 to 70 °C (-4 to 158 °F)
  • Weight 120g
The integrated displacement sensor system IN-081 is based on the non-contacting eddy-current measurement principle. It measures the distance between the tip of the displacement sensor and an electrically conductive surface and provides a subsequent monitoring system with a proportional voltage signal. 

Normally non-contacting ECDS (eddy current displacement sensor) systems consist of a sensor probe, a driver electronic and a connection cable to connect both. Based on long-time experience and knowledge B&K Vibro engineers developed an innovative sensor system that integrates all the various components of discrete systems into one single housing. 

The IN-081 sensor system obtains important information about the condition of rotating shafts of turbines, generators, compressors or pumps.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1- to 4-channel vibration monitoring system
$2,128.70
1 In Stock

Related Categories

en-US
en
Save Configuration