Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

4-1/2 Digit DC Voltmeter, 1/8 DIN

$352.06

Item# DP3001-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $352.06
10-24 $334.46
25-49 $316.85
50-99 $299.25
100-499 $281.65
500+ $264.05

In stock

Lead Time (If not in stock): 6 Days
4-1/2 Digit DC Voltmeter, 1/8 DIN DP3001-3 DP3001-3
  • ±19,999 Count Display Span
  • ±2 V to ±200 Vdc Ranges
  • True-Differential Input
  • 120 dB CMR, 56 dB NMR

DP3001-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Option
Display Color
Display Digit Height
Display Type
Form Factor
Input Range
Number of Display Digits
Number of Inputs
Resolution
Specifications Input Type
Supply Voltage


This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement.

The DP3001 is a low-cost, true-differential 4-1/2 digit panel meter for applications that require high resolution and high accuracy DC measurement. It fits a standard 1/8 DIN panel cutout and requires a depth of less than 104 mm (4.1") behind the panel. Display span is ±19,999 counts. Accuracy is 99.98%.

INPUT RANGES
The DP3001 offers DC voltage ranges of ±1.9999, ±19.999 and ±199.99 Vdc. By using an external DC voltage reference, any of these ranges can be configured for 3-wire ratio measurement.

OPTIONS
The meter can be electrically configured for three input voltage ranges, four decimal-point positions, high-impedance 3-wire ratio input. Mechanical options include a screw-terminal barrier strip for signal and power and a splash-proof lens cover which meets NEMA 4 (IP65) requirements.
loading all models
loading all reviews
Rated 5 out of 5 by from Exactly what I need Omega meters have a good service life. I have never replaced them in 20 years.
Date published: 2022-09-20
  • y_2025, m_1, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DP3001-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration