Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose 1/2" MNPT pH and ORP Electrodes

General Purpose 1/2" MNPT pH Sensor

$236.27

Item# ORE-7357-10

In stock

Lead Time (If not in stock): 7 weeks
General Purpose 1/2" MNPT pH Sensor ORE-7357-10 ORE-7357-10
  • 16 Month Shelf Life
  • Universal Compatibility - Works with All Popular pH Controllers
  • Application
    • Potable Water Supplies
    • Cooling Towers
    • Fresh and Salt Water Aquariums
    • Secondary Treated Waste Water

ORE-7357-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Features
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Process Connection Size


The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte, coupled with the non-fouling nature of the Porous PTFE liquid junction, assures a long life in general service.

The sensor body reduces the risk of accidental breakage during installation and maintenance by the inclusion of protective lobes around the sensing element. Also available for ORP measurement.

Use of the high temperature version is recommended where service temperatures exceed 80°C (176°F).

PHE-5551 is a double-junction construction with solution ground in a robust PPS housing, being highly resistant to electrode poisoning solutions.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the output interface type for these type of sensors as i didn't found it in the datasheet .

Asked by: Ahmed
Thank you for your inquiry! The output for this sensor is going to be a millivolt signal which can be paired with many common pH meters.
Answered by: Application Engineer JM
Date published: 2021-05-27
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ORE-7357-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Accessories
pH 10 buffer solution, 4L (1 gal)
$48.62
11 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$18.43
27 In Stock
10.00 pH buffer solution 500 mL (1 pint) bottle
$19.47
35 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
11 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
24 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
44 In Stock
De-ionized water 500 ml (1 pt)
$22.99
18 In Stock
De-ionized water, 4L (1 gal)
$54.46
10 In Stock
20 foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
6 In Stock

Related Categories

en-US
en
Save Configuration