PST joins DwyerOmega. Read more>
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Part No. | Length mm/in | Dia. mm/in | pH Range | Temp. °C | Refill or Gel | R (megohms) at 25°C/77°F | Description |
PHE-7151-15 | 140/5.5 | 30/1.2 | 0 to 12 | 0 to 80 | Refill | 400 | Refillable general purpose** |
PHE-7351-15 | 140/5.5 | 30/1.2 | 0 to 12 | 0 to 80 | Gel | 400 | Sealed general purpose |
PHE-7152-15 | 140/5.5 | 30/1.2 | 0 to 14 | 0 to 80 | Refill | 1000 | Refillable high pH applications** |
ORE-7151-15 | 140/5.5 | 30/1.2 | — | 0 to 80 | Refill | — | General purpose refillable ORP** |
Part No. | ph Range | Temperature Range °C/°F | Notes | R Megohms at 25°C/77°F | |
A | PHE-5311-10 | 0 to 13 | 5 to 100/23 to 212 | General purpose | 50 |
A | PHE-5312-10 | 0 to 14 | 0 to 100/32 to 212 | High pH | 200 |
A | PHE-5411-10 | 0 to 13 | 5 to 100/23 to 212 | Double junction | 50 |
A | PHE-5412-10 | 0 to 14 | 0 to 100/32 to 212 | Double junction high pH | 200 |
A | ORE-5311-10 | ORP | 5 to 100/23 to 212 | Platinum band | — |
A | ORE-5411-10 | ORP | 5 to 100/23 to 212 | Platinum band double junction | — |
A | ORE-5419-10 | ORP | 5 to 100/23 to 212 | Gold disc double junction for cyanide applications | — |
B | PHE-5316-10 | 0 to 13 | -5 to 80/23 to 176 | Sealed Ag/AgCl | 50 |