Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes

$125.30

Item# PHE-4201

In stock

Lead Time (If not in stock): 7 weeks
Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes PHE-4201 PHE-4201
  • Five Electrode Styles
  • Covers Entire 0 to 14 pH Range
  • Clear Epoxy Body Construction
  • Fast Responding: 95% in Less than 1 Second

PHE-4201 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Features
Measurement Type
Range
Wetted Materials
Max Temperature


OMEGA Engineering is pleased to offer a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes with a unique clear epoxy body design. With five electrode styles to choose from, you’re sure to find one suitable for your application. OMEGA ® PHE-4200 electrodes offer reliable quality at a reasonable cost. The electrodes measure the entire pH range from 0 to 14 pH units at 0 to 100°C (32 to 212°F) and feature an Ag/AgCI reference and polypropylene liquid junction. Each electrode comes in a soaker storage bottle to keep the electrode moist and ready for use. Shelf life is guaranteed for one year, and the OMEGA quality certificate provided assures that these electrodes meet the most stringent quality control requirements.
loading all models
loading all reviews
Rated 5 out of 5 by from 10/10 always repurchase Durable and fit for purpose. Our company uses it to test glues and it is easy to clean without damaging any part of the component.
Date published: 2023-04-20
  • y_2025, m_1, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PHE-4201, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are there any installation arrangement requirements to be aware of? Does entire length need to be submerged? Does orientation matter?

Asked by: Trevor
Thank you for your question? pH probes should be mounted vertically or at least 15deg above the horizontal plane in the direction of flow. At a minimum the bulb at the end of the probe needs to be fully submerged for an accurate reading.
Answered by: application engineer je
Date published: 2019-07-05

How long is the cable on this electrode?

Asked by: TJ Lonza
Thank you for your inquiry about the pH probes. It has 2.5 feet of cable with a BNC connector.
Answered by: Application Engineer JC
Date published: 2022-12-01

Will this probe work in D ionized water?

Asked by: Mary
Thank you for your inquiry. We would recommend the PHE-4202-LC for DI water. It is the same as the PHE-4202 but for low conductivity fluids. This will be a custom probe so please contact us at flow@omega.com for price and lead time.
Answered by: AS Engineer
Date published: 2019-11-17
  • y_2025, m_1, d_20, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PHE-4201, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
pH 10 buffer solution, 4L (1 gal)
$50.69
6 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$19.21
37 In Stock
Calibration buffer solution pH 10
$20.30
23 In Stock
PH 7 buffer solution 500 ml (1 pt)
$19.21
24 In Stock
PH 4 buffer solution 4L (1 gal)
$47.99
20 In Stock
20 single use foil packets of de-ionized water
$23.97
18 In Stock
pH 7 buffer soluton, 4L (1 gal)
$47.99
22 In Stock
De-ionized water, 4L (1 gal)
$56.77
10 In Stock
20 single use foil packets of de-ionized water
$51.51
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$51.51
6 In Stock

Related Categories

en-US
en
Save Configuration