Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Flat Surface pH Electrodes

Submersible Flat Surface pH/ORP Electrodes

$460.66

Item# PHE-6511

In stock

Lead Time (If not in stock): 7 weeks
Submersible Flat Surface pH/ORP Electrodes PHE-6511 PHE-6511
  • 16 Month Shelf Life
  • CPVC or PVDF Construction
  • Designed For Mounting in Tanks, Flumes, etc
  • Easy Mounting in Tanks

PHE-6511 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Process Connection Type
Process Connection Size


The OMEGA™ PHE/ORE-6510 Series submersible electrodes are designed for use in drums, open tanks and streams, etc. The flat sensing surface is surrounded by a porous polyethylene reference junction which minimizes fouling. Electrode installation and removal done by a simple 1/4 turn quick disconnect. The cable assembly's cap has 1/2" MNPT thread, which can be connected to a coupling and support pipe. The pipe allows easy mechanical mounting and protects the cable from the liquid measured. The resulting assembly is lightweight for convenient handling when maintenance is needed. ATC is available as part of the mounting assembly.

The flat surface design is well suited for applications with relatively high suspended solids or where flocculation operations require low velocities.

Where only low velocities are present and coating is a problem, the electrode can be mounted at a 45° angle facing the flow so as to obtain increased scrubbing action across the measuring surface.

Submersible Electrode Options
Ordering Suffix Description Available In Line Models
-HFHF resistant to 2% at ambient temperaturePHE-6510, PHE-6511, PHE-6510-GL
-GLGround LoopPHE-6510, ORE-6510
-LCLow ConductivityAll pH electrodes
-ACRYLACRYL GelAll models but PHE-5460


Note: At the time of initial purchase, please order both electrode and mounting assembly. Mounting assembly includes assembly in which the electrode is mounted and 10' cable. If ordered with automatic temperature compensation (ATC), the temperature compensator is built into the mounting assembly. When the electrode has expired, simply re-order the electrode (the mounting assembly is re-usable).

Please download PDF file for full specifications and a complete list of available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Reliable with good customer service Great customer service. Quality products. Efficient.
Date published: 2024-05-14
Rated 4 out of 5 by from GGP GOOD PRODUCT, ACCURATE AND RELIABLE. BEEN USING FOR OVER 10 YEARS
Date published: 2022-02-17
  • y_2024, m_12, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PHE-6511, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

What pH Meter or Transmitter is compatible with this Submersible pH Sensor?

Asked by: Maurice21
Thank you for your inquiry about the pH probe. The PHTX-100 is a pH transmitter that will work with this probe and an adaptor, (ADAPTOR-BNCF-SL) is required to connect the standard BNC connector from the probe to strip leads that will be wired to this transmitter.
Answered by: Application Engineer JC
Date published: 2021-09-13
  • y_2024, m_12, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PHE-6511, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT
Mounting Assembly-PVDF 3 m (10') of cable with BNC connector
$230.56
0 In Stock
Mounting Assembly-CPVC 3 m (10') of cable with BNC connector and 100Ω Platinum RTD
$281.31
0 In Stock
Mounting Assembly-CPVC 3 m (10') of cable with BNC connector and 1000Ω Platinum RTD
$297.19
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$136.95
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$308.35
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$135.39
1 In Stock
Submersible Flat Surface pH/ORP Electrodes
$322.49
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$153.26
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$322.49
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$322.49
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$338.04
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$338.04
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$147.12
0 In Stock
Submersible Flat Surface pH/ORP Electrodes
$352.19
0 In Stock
Accessories
pH 10 buffer solution, 500 ml (1 pt)
$19.47
35 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
13 In Stock
PH 4 buffer solution 4L (1 gal)
$46.03
13 In Stock
Calibration buffer solution pH 4
$18.43
28 In Stock
pH 7 buffer solution, 4L (1 gal)
$46.03
26 In Stock
Calibration buffer solution pH 7
$18.43
44 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
18 In Stock
De-ionized water 4L (1 gal)
$54.46
10 In Stock
20 foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of PH-4, PH-7, PH-10, and de-ionized water
$49.41
6 In Stock
Mounting assembly for PHE-6510B electrode (sold separately)
$111.94
0 In Stock

Related Categories

en-US
en
Save Configuration