Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Flat Surface In Line pH/ORP Electrodes

$300.62

Item# ORE-5460

In stock

Lead Time (If not in stock): 7 weeks
Flat Surface In Line pH/ORP Electrodes ORE-5460 ORE-5460
  • 16 Month Shelf Life
  • Designed For 3/4', 1', or 2' Pipe Tees
  • Acryl Gel Standard For High Temperature Applications
  • CPVC Construction

ORE-5460 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Features


In-Line Electrodes
The PHE/ORE-5460 in-line pH and ORP electrodes feature a flat self-cleaning abrasion-free surface. When exposed to turbulent flow, the resulting scrubbing action keeps the electrodes clean. The electrodes can be used in applications with 0 to 88°C (32 to 190°F) temperatures, pressures up to 6.89 bar (100 psig) and a 0 to 14 pH measurement range (0 to 12 without sodium ion error). Having fresh material sweeping past the electrode’s surface improves response time as well as accuracy, especially for the measurement of oily waste fluids, lime slurries, flocculant and emulsions. The electrodes accept a cable assembly with a gland mounted in a 3/4", 1"or 2" NPT tee.

In-Line electrodes are ideal for relacing existing threaded electrodes. They are used in applications where flow can be shut off for electrode maintenance.

The high temperature Acrylamide gel is supplied as standard with the PHE-5460 electrodes. These are only available with CPVC construction.

Electrode Options
Ordering Suffix Description Available In Line Models
-HFFluoride ResistantAll pH including PHE-5460-GL
-GLGround LoopPHE-5460 only (3/4")
-LCLow ConductivityAll pH


Please download PDF file for full specifications and a complete list of available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Consistent quality Excellent customer service as well as quality products.
Date published: 2022-02-22
  • y_2024, m_12, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ORE-5460, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Assembly CPVC, 1 NPT and Cable without ATC (Compatible with PHE/ORE-5460-1 Series)
$162.67
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$360.66
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$360.66
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$427.86
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$158.41
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$438.46
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$403.09
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$172.72
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$181.05
1 In Stock
Flat Surface In Line pH/ORP Electrodes
$459.67
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$403.09
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$521.21
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$495.01
0 In Stock
Accessories
10.00 pH buffer solution 500 mL (1 pint) bottle
$19.47
35 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
9 In Stock
PH 7 buffer solution 500 ml (1 pt)
$18.43
44 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
22 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
18 In Stock
pH 4 buffer solutions, 500 ml (1 pt)
$18.43
27 In Stock
De-ionized water, 4L (1 gal)
$54.46
10 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
10 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
6 In Stock
Required mounting assembly for pH probe – no temperature compensation
$142.87
3 In Stock
Required mounting assembly for pH probe with temperature compensation
$360.66
0 In Stock

Related Categories

en-US
en
Save Configuration