Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Differential pH or ORP Probes

Item# ORETX-600

Differential pH or ORP Probes ORETX-600 ORETX-600
  • Integral 2-Wire 4 to 20 mA Transmitter
  • Accurate Differential Measurement
  • Eliminates Ground Loop Interference
  • Built-In Pre-Amp Supports Up to 914 m (3000') Sensor-to-Analyzer Distance


OMEGA™ pH and ORP differential probes stay in service and provide accurate measurements under conditions that often render conventional pH probes inoperable. These probes, come with an integral encapsulated 4 to 20 mA 2-wire transmitter to feed directly to a PLC or a DCS.
The PHETX-600 and ORETX-600 probes employ a differential measurement technique. Unlike conventional combination probes, the differential probe has two high impedance measurement circuits containing a common metallic return electrode. One circuit includes the process measurement electrode which generates a potential E1 proportional to the process pH. The second circuit includes an internal measurement electrode immersed in a stable buffer solution which generates a standard reference potential, E2. Both circuit share a common potential E3 developed at the return electrode. The two circuits are fed into amplifiers which provide an output representing the differential between them: (E1 - E 3)– (E2 - E3). The common potential E3 is cancelled out electronically, greatly reducing inaccuracies caused by ground loops which may exist between process and instrument grounds. Ground loop current will flow through the low impedance path of the return electrode, affecting the potential E3, but not the differential measurement.
The differential probe maintains its accuracy and stability in aggressive process applications long after a combination-style probes performance begins to deteriorate. Maintenance costs are reduced and the life of the probe is increased. The internal reference electrode is electrically connected to the process solution by means of a field-replaceable double junction salt bridge which greatly reduces the possibility of contamination of the buffer solution in the reference circuit. Although seldom required, the reference solution may be easily replaced by removing the screw-out salt bridge. A salt bridge and buffers are available for this purpose.
Another advantage of the PHETX/ ORETX-600 series are the semi-flush face which is easily cleaned and avoids solution materials gathering on protrusions found in other probes. The domed glass electrode, the protective metal electrode and the temperature sensor protrude only about 18" while the salt bridge is flush. A flat-face version of the pH probe is also available. The PHETX/ORETX-600 series is available in: 1½ NPT threaded body style (-600), “easy-in, easy-out” variable insertion depth version with 1¼ NPT compression fitting (-610), or the hot tap version (-620).

SPECIFICATIONS
Measuring Range:
pH: 0 to 14 pH (consult factory for applications below 2 or above 12)
ORP: -500 to 500 mV or 0 mV to 1000 mV, field selectable
Flow Rate: 10 ft/sec max (3 meters/sec) flow should be as low as possible in low conductivity water and in solutions with high suspended solids
Wetted Materials: CPVC, kynar, glass, titanium palladium alloy and EPDM (platinum for ORP probe); opt FKM and ceramic
Transmission Distance: Dependant upon transmission distance and supply voltage 1
Sensitivity:
pH: 0.001 pH
ORP: 0.1 mV
Stability
pH: 0.03 pH per day, non-cumulative
ORP: 2 mV per day, non-cumulative
Temperature Compensation (Automatic): -5 to 95°C (23 to 203°F)
Pressure Limit: 100 psig at 65°C (149°F) max
Temperature Limits (CPVC): -5 to 95°C (23 to 203°F) the temperature limit of probes in flow through applications is limited by pressure and by the pipe fitting material.
Probe Cable: 4.6 m (15') long
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Differential pH or ORP Probes
$223.96
1 In Stock
Accessories
Replacement salt bridge kit for 600 Series
$223.96
0 In Stock
Electrode protector for 600 Series
$223.96
0 In Stock
10.01 pH buffer solution 475 ml bottle
$19.47
30 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
11 In Stock
pH 4 buffer solutions, 500 ml (1 pt)
$18.43
35 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
18 In Stock
7.00 pH buffer solution, 500 ml (1 pint) bottle
$18.43
47 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
38 In Stock
De-ionized water 500 ml (1 pt)
$22.99
19 In Stock
De-ionized water, 4L (1 gal)
$54.46
6 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
6 In Stock
20 foil packets of de-ionized water
$49.41
0 In Stock
en-US
en
Save Configuration