Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Triple Junction pH Electrode

Item# PHE-5433-10-PT100

Triple Junction pH Electrode PHE-5433-10-PT100 PHE-5433-10-PT100
  • 16 Month Shelf Life
  • Chemical Resistant Body
  • Extended pH Measurement
  • Steam Sterilization


The PHE-5433-10 electrode is housed in a robust, chemically resistant PPS body. This electrode has a triple junction reference cell of varying electrolytes and configurations providing an unpenetrable barrier to protect the reference half-cell. This design permits extended periods of pH measurements while used in the presence of sulphides or other silver complexing ions.

Specifications
pH Range:0 to 14 pH
Temperature Range: -5 to 135°C (23 to 275°F) (standard version)
Pressure:500 psig @ 25°C
Accuracy:±0.1% over full range
Reference Cell: Triple Junction, KCl/AgCl, 3M KCI
Reference Junction:Porous PTFE
Wetted Materials: PPS, PTFE , Glass
Drift:Less than 2 mV per week
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
25MM Port Gland 316 SS Fitting
$473.81
0 In Stock
3/4 MNPT, 316 SS fitting
$202.27
0 In Stock
1 MNPT, 316 SS fitting
$230.56
0 In Stock
Accessories
1/2 MNPT Installation Fitting
$202.27
0 In Stock
pH 10 buffer solution 4L (1 gal)
$48.62
7 In Stock
10.01 pH buffer solution 475 ml bottle
$19.47
34 In Stock
PH 4 buffer solution 500 ml (1 pt)
$18.43
27 In Stock
pH 4 buffer solutions, 4L (1 gal)
$46.03
8 In Stock
Calibration buffer solution pH 7
$18.43
44 In Stock
pH 7 buffer solution, 4L (1 gal)
$46.03
22 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
18 In Stock
De-ionized water 4L (1 gal)
$54.46
10 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
6 In Stock
en-US
en
Save Configuration