PST joins DwyerOmega. Read more>
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | pH Range | Temp °C(°F) | R Megohms at 25°C/77°F | Notes |
PHE-5321-10 | 0 to 13 | -5 to 110 (23 to 230) | 50 | General purpose |
PHE-5421-10 | 0 to 13 | -5 to 110 (23 to 230) | 50 | Double junction |
PHE-5322-10 | 0 to14 | 0 to 110 (32 to 230) | 200 | High pH |
ORE-5421-10 | ORP Platinum | -5 to 110 (23 to 230) | — | ORP general purpose Pt |
ORE-5329-10 | ORP Gold | -5 to 110 (23 to 230) | — | ORP with cyanide present Av |
Model No. | Fitting | Material | Max. Temp. |
PHEH-34TP | 3/4" MNPT | CPVC | 66°C/151°F |
PHEH-1TP | 1" MNPT | CPVC | 66°C/151°F |
PHEH-34TK | 3/4" MNPT | PVDF | 110°C/230°F |
PHEH-1TK | 1" MNPT | PVDF | 110°C/230°F |
Model No. | Fitting | Material | Max. Temp. |
PHEH-34AP | 3/4" MNPT | CPVC | 66°C/151°F |
PHEH-1AP | 1" MNPT | CPVC | 66°C/151°F |
PHEH-34AK | 3/4" MNPT | PVDF | 110°C/230°F |
PHEH-1AK | 1" MNPT | PVDF | 110°C/230°F |
Model No. | Length mm (in) | Dia mm (in) | pH Range | Temp °C | R Megohms at 25°C/77°F | Notes |
PHE-6361-3 | 80 (3.13) | 12 (.47) | 0 to 13 | -5 to 100 | 50 | General purpose |
PHE-6362-3 | 80 (3.13) | 12 (.47) | 0 to 14 | 0 to 110 | 200 | High pH |
PHE-6461-3 | 80 (3.13) | 12 (.47) | 0 to13 | -5 to 100 | 50 | Double junction |
PHE-6462-3 | 80 (3.13) | 12 (.47) | 0 to 14 | 0 to 110 | 200 | Double junction high pH |
ORE-6361-3 | 80 (3.13) | 12 (.47) | ORP Pt | -5 to 110 | — | ORP general purpose Pt |
ORE-6461-3 | 80 (3.13) | 12 (.47) | ORP Pt | -5 to 110 | — | ORP double junction Pt |
ORE-6469-3 | 80 (3.13) | 12 (.47) | ORP Gold | -5 to 110 | — | ORP dbl. junc. for appl. w/cyanide (Au) |
Model No. | Length | Dia. | Material | Temp °C |
PHEH-63P-3 | 3' | 3/4" | CPVC | -5 to 80 |
PHEH-63K-3 | 3' | 3/4" | PVDF | -5 to 110 |
Model No. | Material | Temp °C |
PHEH-64P | CPVC | -5 to 80 |
PHEH-64K | PVDF | -5 to 110 |