Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024
Retractable Lock-N-Load Assembly | ||||
Model No. | Material | Thread Size | Pressure Rating | Temperature Range |
LK-CP | CPVC | 1 1/2" MNPT | 100 PSI | -5 to 80°C |
LK-K | PVDF | 1 1/2" MNPT | 100 PSI | -5 to 100°C |
LK-SS | 316 SS | 1.0" MNPT | 150 PSI | -5 to 120°C |
Model No. | Material | Pressure Rating | Temperature Rating | Electrode | Ports |
LKFC-CP | CPVC | 100 PSI | -5 to 80°C | 1 1/2" NPT | 2" NPT |
LKFC-K | PVDF | 100 PSI | -5 to 100°C | 1 1/2" NPT | 1" NPT |
LKFC-SS | 316 SS | 150 PSI | -5 to 120°C | 1" NPT | 1" NPT |
Model No. | Material | Flow Cell Size | Port Size |
LKFC-CP-1 | CPVC | 2" Male Socket | 1/2" FNPT |
LKFC-CP-2 | CPVC | 2" Male Socket | 3/4" FNPT |
LKFC-CP-3 | CPVC | 2” Male Socket | 1" FNPT |
LKFC-CP-4 | CPVC | 2" Male Socket | 11/2" FNPT |
LKFC-SS-1 | 316 SS | 1" MNPT | 1/2" FNPT |
LKFC-SS-2 | 316 SS | 1" MNPT | 3/4" FNPT |
Model No. | Description |
LKTC-CP-10-(*) | CPVC ATC for use with LKFC-CP flow cell |
LKTC-K-10-(*) | PVDF ATC for use with LKFC-K flow cell |
LKTC-SS-10-(*) | 316 SS ATC for LKFC-SS flow cell |
Model No. | Description |
LKPHE-3592-10 | General purpose, single junction, temperature range -5 to 100°C, pH range 0 to 12 |
LKPHE-4576-10 | High pH, single junction, temperature range -5 to 100°C, pH range 0 to 14 |
LKPHE-3781-10 | Ideal for organic compounds which react with silver, double junction, temperature range -5 to 100°C, pH range 0 to 12 |
LKPHE-4739-10 | Ideal for organic compounds which react with silver, double junction, temperature range -5 to 100°C, pH range 0 to 14 |
LKORE-9686-10 | General purpose ORP, platinum band, single junction, temperature range -5 to 100°C |
LKORE-9880-10 | ORP ideal for compounds which react with silver, platinum band, double junction, temperature range -5 to 100°C |