Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Mount Conductivity and Temperature Monitor and Controller

Conductivity and Temperature Monitor and Controller

Item# CDTX-111

Conductivity and Temperature Monitor and Controller CDTX-111 CDTX-111
  • Discontinued, replaced by CDTX-112
  • On/Off Relay Outputs
  • Economical
  • Automatic or Manual Temperature Compensation
  • Selectable Zero and Span Analog Output

CDTX-111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Features
Measurement Type
Supply Power
Output Type


Industrial process conductivity/temperature controllers CDTX-111 and CDTX-112 are panel instruments for in-process monitoring of conductivity. Range switch over and cell constant checks can both be freely set and adjusted during operation. Unique signal collection and processing technology, and a special thick film circuit are employed to ensure accurate measurements and stable operation. Other features include linearized data, automatic temperature compensation, and maintenance-free cells. The control functions trigger relays based on conductivity setpoints. The CDTX-111 and CDTX-112 are ideal auxiliary instruments for many types of water testing applications.

Specifications
Display Type
    CDTX-111: LED, 13 mm height
    CDTX-112: LCD, 13 mm height
Measurement: 0 to 18 M? or 0 to 19.99 µS/cm
Range (Depending upon cell constant)
    CDTX-111: 0 to 199.9 µS/cm; 0 to 1999 µS/cm
    CDTX-112: 0 to 999.9 µS/cm; 0 to 9999 µS/cm, 0 to 100mS/cm, 0 to 600 mS/cm
    Temperature: 0 to 100°C (32 to 212°F)
Resolution: 0.01 M?
    CDTX-111: 0.01 to 1 µS/cm
    CDTX-112: 0.01 to 0.01 mS/cm
    Temperature: 0.1°C (32.1°F)
Accuracy: ±1% FS, ± 0.2°C
Temperature: Automatic/manual
Compensation: 0 to 100°C (32 to 212°F)
Output Relays: 2 programmable, 10 A
    Control Type: On/off
Relay Set Point Hysteresis: User programmable
Current Output
    Type: Isolated 4 to 20 mA
    Range: Selectable zero and span
    Accuracy: ±0.02 mA
    Maximum Load: 750 ?
Power Supply: AC 110V to 220V ±10%, 50/60 Hz
Weight
    CDTX-111: 580 g (20.4 oz)
    CDTX-112: 650 g (22.9 oz)
Dimensions
    CDTX-111: 96 × 48 × 110 mm (3.78 x 1.89 x 4.33")
    CDTX-112: 96 × 96 × 110 mm (3.78 x 3.78 x 4.33")
Mount Type: Panel
    Cut-Out Size
    CDTX-111: 92 × 44 mm (3.6 x 1.73")
    CDTX-112: 92 × 92 mm (3.6 x 3.6")
Enclosure Rating: IP54
Environmental Operating Ambient Temperature: -10 to 55°C (14 to 131°F)
Requirements
    Relative Humidity: 5 to 95% non-condensing
    Maximum Operating Altitude: 3000 m (10,000')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Conductivity and Temperature Monitor and Controller
$329.51
28 In Stock
Conductivity and Temperature Monitor and Controller
$501.73
4 In Stock
Conductivity and Temperature Monitor and Controller
$348.03
14 In Stock
en-US
en
Save Configuration