Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini IEC Contactors and Overload Relays

$72.19

Item# XTMC9A10A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.19
10-24 $68.58
25-49 $67.14
50-99 $64.25
100-199 $62.81
200+ $61.36

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 8 left

Limited Stock
Mini IEC Contactors and Overload Relays XTMC9A10A XTMC9A10A
  • FVNR (Full Voltage Non-Reversing) Contactors
  • Panel or Din Rail Mounting
  • Overload Relays Mount Directly to Mini Contactors
  • Test/Off Button and Trip Free Release on Overload Relays

XTMC9A10A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Coil Voltage
Features


Description

XT Miniature Controls includes nonreversing contactors, auxiliary contacts and mini overload relays. A wide range of applications is possible including small electrical motors from fractional to 5 hp (460 Vac) or up to 4 kW (400 Vac). Due to its compact size, the XT line of mini controls is best suited to be applied in light duty loads such as hoisting, packaging, material handling, heating, lighting and automation systems. XT mini contactors are a particularly compact, economic and environmentally friendly solution wherever control of small motors or loads is required. Front mounted snap-on auxiliary contacts for mini contactors are available with screw terminals in a variety of contact configurations. Auxiliary contact modules are standard with interlocked opposing contacts, except in the case of early make or late-break contacts. The XTOM overload relays are three-pole electromechanical motor circuit-breakers using bimetallic elements. They are suitable for monitoring both DC and AC currents. Type XTOM overload relays have been designed to be fitted directly on to XTMC contactors. In the event of overload tripping, the auxiliary contacts change over and disconnect the control voltage circuit from the corresponding contactor relay, and thus indirectly switch off the current to the motor being monitored. The XTOM relays are adjusted by means of a setting wheel to suit the motor current rating.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

how to wire this contactor (gaydance)

Asked by: nati
Hi Nati, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-22
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XTMC9A10A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Motor Controls for Front mounted snap-on auxiliary contacts Seq. A, Frame A, 2 NC, 10 A
$27.50
0 In Stock
Motor Controls for Front mounted snap-on auxiliary contacts Seq. A, Frame A, 1 NO, 1 NC, 10 A
$27.50
0 In Stock
Motor Controls for Front mounted snap-on auxiliary contacts Seq. A, Frame A, 2 NO, 2 NC, 10 A
$47.03
0 In Stock
Motor Controls for Front mounted snap-on auxiliary contacts Seq. A, Frame A, 4 NO, 10 A
$47.03
0 In Stock

Related Categories

en-US
en
Save Configuration