Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

55-gallon drum mixer

Standard Mixing Tube

$1,122.92

Item# FMXD11

In stock

Lead Time (If not in stock): 6 weeks
Standard Mixing Tube FMXD11 FMXD11
  • Mixing Tubes and Motors Supplied Separately in Modular Construction for Maximum Flexibility
  • TEFC Electric, or Air Driven Models Available
  • Mix With a Non-Vortexing, Non-Aerating Action

FMXD11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pump Capability
Media Type
Supply Voltage
Motor Type
Weight
Length
Tube Outlet Connection


FMXD11 mixers efficiently mix from the top of a 55-gallon drum to the bottom, without requiring removal of the drum lid. The optional IPS drum bung adaptor allows fixed mounting of the mixer to the drum. Mixers draw approximately 14 gallons of liquid (750 cp max viscosity, 1.8 S.G. max density) per minute through the 2" diameter mixing tube. Fluid temperature range is 0 to 93°C (32 to 200°F).

A shaft-mounted turbine inside the mixing tube rotates at 3450 RPM (from 300 to 3000 RPM for the air motor), creating a steady suction effect at the four upper intake ports. Liquid is forced down through the tube and forcefully expelled through the ports at the bottom of the tube, breaking up and dissolving settled particles (maximum solid size is 18"). FMXD11 mixers work with a non-vortexing, non-aerating action.

The mixing tubes are just under 1 m (38") long. They have PTFE bearings at the center and base of the tube, and a graphite-filled PTFE seal. The shaft, turbine, mixing tube, and sleeve are 316 stainless steel. Mixers are available with either an air-driven or electric motor.

The air-driven ¾ HP motor operates with 10 to 15 CFM air at 3.4 to 6.2 bar (50 to 90 psig), and includes a flow regulator and muffler.

The TEFC electric ¼ HP motors are thermaloverload protected, and come with an on/off switch and a 3.6 m (12') three-wire cord with plug (FPUD421 supplied without plug).

CAUTION: DO NOT USE THE AIR MOTOR WITHOUT THE FMXD3-SK ANTI-STATIC PROTECTION KIT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Standard Mixing Tube
$1,122.92
0 In Stock
Static protection kit for FMXD11 std mixing tube
$713.74
0 In Stock
Accessories
2" IPS polypro drum adaptor for FMXD11 Mixers
$169.00
0 In Stock
2" PS galvanized steel drum adaptor for FMXD11 mixers
$111.20
0 In Stock
Accessories FOR PUMP TUBE
2" IPS 316SS drum adaptor
$437.34
0 In Stock

Related Categories

en-US
en
Save Configuration