Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Indoor/Outdoor Enclosure with Provisions for Disconnect

Indoor-Outdoor Enclosures with Provisions for Disconnect - Sizes from 60x49 to 72x73"

$5,453.54

Item# SCE-60XEL4912LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,453.54
5-9 $5,180.86
10-24 $5,071.79
25-49 $4,853.65
50-99 $4,744.58
100+ $4,635.51

In stock

Lead Time (If not in stock): 2 weeks
Indoor-Outdoor Enclosures with Provisions for Disconnect - Sizes from 60x49 to 72x73" SCE-60XEL4912LP SCE-60XEL4912LP
  • Carbon Steel and 304 or 316L Stainless Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket

SCE-60XEL4912LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With
Features


The SCE-XELLP Series two door indoor/ outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space. These enclosures are available in 0.125' thick carbon steel (0.104' thick door) with ANSI-61 gray powder coated inside and out. The sub-panels are powder coated white. The stainless steel models are available in 0.104' thick 304 or 316L stainless steel, with #4 brushed finish.

SPECIFICATIONS
Industry Standards: IS3
    NE MA Type: 3R, 12 and type 13
    UL Listed Type: 3R and12
    CSA Type: 3R and 12
    IEC: 60529 IP55
Industry Standards: IS4
    NE MA Type: 3R, 4, 12 and type 13
    UL Listed Type: 3R, 4 and12
    CSA Type: 3R, 4 and 12
    IEC: 60529 IP66
Industry Standards: IS5
    NE MA Type: 3R, 4, 4X, 12 and type 13
    UL Listed Type: 3R, 4, 4X, and 12
    CSA Type: 3R, 4, 4X, and 12
    IEC: 60529 IP66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration