Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4 Series 1 Door, Outdoor Electrical, Flange Mount Disconnects

NEMA Type 4 Enviroline® Series Single Door Outdoor Electrical Enclosures for Flange Mounted Disconnects

$1,879.27

Item# SCE-48XEL3710LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,879.27
5-9 $1,785.31
10-24 $1,747.72
25-49 $1,672.55
50-99 $1,634.96
100+ $1,597.38

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Enviroline® Series Single Door Outdoor Electrical Enclosures for Flange Mounted Disconnects SCE-48XEL3710LP SCE-48XEL3710LP
  • 0.075' Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides Of Door Opening
  • Oil-Resistant Gasket

SCE-48XEL3710LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Enclosure Material
Enclosure Color
Works With


Application
DISCONNECT ENCLOSURE TYPE 1
The SCE-XEL outdoor electrical enclosure is designed to house most standard type disconnects. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & 13
UL Listed Type 4, & 12
CSA Type 4 & 12
IEC 60529 IP 66

SCE_XEL Product Diagram
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration