Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4x 304SS Electrical Enclosure, Outdoor, Hosedown

NEMA Type 4x 304 Stainless Steel Electrical Enclosure for Outdoor and Hose Down Applications, 16x12 to 60x36 sizes

$1,926.19

Item# SCE-24H2010SSLP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,926.19
5-9 $1,829.88
10-24 $1,791.36
25-49 $1,714.31
50-99 $1,675.79
100+ $1,637.26

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4x 304 Stainless Steel Electrical Enclosure for Outdoor and Hose Down Applications, 16x12 to 60x36 sizes SCE-24H2010SSLP SCE-24H2010SSLP
  • Available in 304 or 316L Stainless Steel
  • No Holes or Knockouts, Continuously Welded Seams Ground Smooth
  • Flange Trough Collar Around All Sides Of Door Opening
  • Oil-Resistant Door Gasket

SCE-24H2010SSLP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Works With


Application
The SCE-SSLP Series Outdoor Electrical Enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield Kit - screws and sealing washers included
for 12" wide electrical enclosures
$172.44
0 In Stock
for 16" wide electrical enclosures
$205.03
0 In Stock
for 20" wide electrical enclosures
$221.61
0 In Stock
for 24" wide electrical enclosures
$240.19
0 In Stock
for 30" wide electrical enclosures
$267.13
0 In Stock
for 36" wide electrical enclosures
$300.23
0 In Stock
Electrical Enclosures - sub-panels sold separately
Sub-Panel for 16x12
$42.84
0 In Stock
Sub-Panel for 16x16
$68.21
2 In Stock
Sub-Panel for 20x16
$77.03
0 In Stock
Sub-Panel for 20x20
$106.74
2 In Stock
Sub-Panel for 24x20
$121.75
0 In Stock
Sub-Panel for 24x16
$97.40
0 In Stock
Sub-Panel for 24x24
$133.71
1 In Stock
Enclosures below must ship by Truck - Freight
Sub-Panel for 30x24
$155.13
0 In Stock
Sub-Panel for 30x20
$154.47
0 In Stock
Sub-Panel for 30x30
$234.56
0 In Stock
Sub-Panel for 36x24
$195.26
0 In Stock
Sub-Panel for 36x30
$261.09
0 In Stock
Sub-Panel for 36x36
$331.45
0 In Stock
Sub-Panel for 42x30
$308.74
0 In Stock
Sub-Panel for 42x36
$352.96
2 In Stock
Sub-Panel for 48x36
$372.22
0 In Stock
Sub-Panel for 60x36
$534.33
1 In Stock

Related Categories

en-US
en
Save Configuration