Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects

$1,909.03

Item# SCE-36HS3112LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,909.03
5-9 $1,813.58
10-24 $1,775.40
25-49 $1,699.04
50-99 $1,660.86
100+ $1,622.68

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects SCE-36HS3112LP SCE-36HS3112LP
  • 0.075' Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Continuous Hinge With Stainless Steel Hinge Pin
  • Stainless Steel Clamps On 3 Sides of Door

SCE-36HS3112LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
SCE-HS SERIES DISCONNECT ENCLOSURE TYPE E
Designed to house most standard type disconnects. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield Kit - includes SS screws and sealing washers
for 21" wide electrical enclosures
$115.18
0 In Stock
for 25" wide electrical enclosures
$127.79
0 In Stock
for 31" wide electrical enclosures
$130.58
0 In Stock
for 37" wide electrical enclosures
$132.67
0 In Stock
Electrical Disconnect Enclosures - sub-panels and disconnects sold separately
Sub-panel for 24x21
$126.92
0 In Stock
Sub-panel for 24x25
$139.39
1 In Stock
Enclosures below must ship by Truck Freight
Sub-panel for 30x25
$161.72
0 In Stock
Sub-panel for 36x25
$203.56
0 In Stock
Sub-panel for 36x31
$272.19
0 In Stock
Sub-panel for 42x31
$321.86
0 In Stock
Sub-panel for 42x37
$367.96
2 In Stock
Sub-panel for 48x37
$388.04
0 In Stock
Sub-panel for 60x37
$557.04
0 In Stock

Related Categories

en-US
en
Save Configuration