Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures

NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises

$91.19

Item# OM-AM3PB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $91.19
5-9 $86.63
10-24 $84.81
25-49 $81.16
50-99 $79.34
100+ $77.51

In stock

Lead Time (If not in stock): 37 weeks
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises OM-AM3PB OM-AM3PB
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect Controls and Components Indoors or Outdoors
  • 22 mm or 30mm Hole Sizes
  • UL 94 Flammability Rating

OM-AM3PB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Cover
Features
Enclosure Material
Closure Type
Enclosure Color
Works With


OM-AMPB Series non-metallic fiberglass pushbutton enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass pushbutton enclosures feature stainless steel continuous hinge.

CONSTRUCTION
  • Fiberglass Reinforced Polyester Formulation
  • Closed Cell Neoprene Seal Designed for NEMA 4X (IP66) Rating
  • 304 SS Continuous Hinge and Mounting Feet Included with SS Screws
SPECIFICATIONS
Service Temperature Rating: -35 to 130°C (-31 to 266°F)
Standards: UL Types 1, 2, 3, 4, 4x, 12 and 13; CSA Types 1, 2, 3, 3R, 4 4X, 12 and 13; NEMA Types 1, 2, 3, 3R, 4, 4X, 12 and 13; IEC Type IP66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Non-metallic junction box with mounting feet, 6.75"H x 4"W x 3.88"D
$91.81
0 In Stock
Sub-panel for OM-AM743 models
$20.35
13 In Stock
Non-metallic junction box with mounting feet, 9"H x 4"W x 3.88"D
$93.17
2 In Stock
Nema 4X (IP66) Non-Metallic Electrical Junction Boxes
$74.14
40 In Stock
Sub-panel for OM-AM943 models
$24.50
1 In Stock
Accessories
Steel Sub-panel for 8 x 6" enclosure
$12.22
0 In Stock
Steel Sub-panel for 12 x 10" enclosure
$18.46
0 In Stock
Steel Sub-panel for 16 x 14" enclosure
$53.28
0 In Stock
Steel Sub-panel for 18 x 16" enclosure
$59.46
18 In Stock
Accessories for 10x8 Enclosure
Steel sub-panel for 10x8 enclosure
$13.74
0 In Stock
Accessories for 14x12 Enclosure
Steel sub-panel for 14x12 enclosure
$28.06
0 In Stock
Accessories for 6x6 Enclosure
Steel sub-panel for 6x6 enclosure
$10.28
0 In Stock
Base and Column Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock

Related Categories

en-US
en
Save Configuration