Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4 Screw Cover Electrical Enclosures, in sizes 4x4 to 16x14

NEMA Type 4 Screw Cover Electrical Enclosures, in sizes from 4x4 to 16x14

$29.25

Item# SCE-14P12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.25
5-9 $27.79
10-24 $27.20
25-49 $26.03
50-99 $25.45
100+ $24.86

In stock

Lead Time (If not in stock): 4 weeks
NEMA Type 4 Screw Cover Electrical Enclosures, in sizes from 4x4 to 16x14 SCE-14P12 SCE-14P12
  • 0.063' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Captivated Cover Screws Thread Into Sealed Wells
  • Oil Resistant Gasket

SCE-14P12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
The SCE-SCR Series electrical enclosures are designed for use as electrical junction boxes, terminal wiring boxes, instrument housings, and electrical control enclosures. These electrical enclosures provide protection from dust, oil and water.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
$11.10
11 In Stock
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$10.14
0 In Stock
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$10.52
41 In Stock
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$11.10
0 In Stock
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
$12.53
14 In Stock
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$19.28
6 In Stock

Related Categories

en-US
en
Save Configuration