Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $55.00 |
5-9 | $52.25 |
10-24 | $51.15 |
25-49 | $48.95 |
50-99 | $47.85 |
100+ | $46.75 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Miniature Adjustable Current switches are designed for use in any AC current monitoring application in which you are looking for an adjustable current switch to monitor normal operating conditions, equipment failure or preventative maintenance scheduling for a particular piece of equipment. The adjustable current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The miniature adjustable current switches are available in both solid and split-core versions in a smaller enclosure style than that of the A/ACS2 and A/ASCS2 Series adjustable current switches. The split-core version of the current switches work great in retro‑t applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The adjustable current status switches can also be used to determine the run time of your equipment where you want to know when your piece of equipment runs and for how long it runs when logging the contact closures on your building management system or PLC.