Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVDT Signal Conditioner, Loop Powered for AC LVDT

LVDT Signal Conditioner, Loop Powered for AC LVDT's

$709.16

Item# LDX-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $709.16
10-24 $673.70
25-49 $659.52
50-99 $631.15
100+ $616.97

In stock

Lead Time (If not in stock): 10 weeks
LVDT Signal Conditioner, Loop Powered for AC LVDT's LDX-2 LDX-2
  • Wide Input Range of 30 to 530 mV/V
  • Rugged Sealed Housing
  • 2-Wire 4 to 20 mA Signal for Remote Locations
  • 0.02% of Reading Accuracy

LDX-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Input Ranges
Output Type
Supply Voltage
Other Features


The LDX-2 linear displacement transmitter is a two-wire, 4 to 20 mA conditioner for ac LVDT transducers. It is designed for use where long transmission distances are required before the signal can interface with a controller or meter. A feature of two-wire operation is its low susceptibility to noise and cable resistance, making it ideal for industrial environments. Two-wire operation enables both power and signal to use the same pair of wires.

SPECIFICATIONS

ELECTRICAL
Power Supply: 13 to 48 Vdc, up to 30 mA
Supply Protection: Reverse polarity protected
Transducer Drive: 0.9 V rms @ 5 kHz nominal, 13 kHz switchable
Oscillator Protection: Open and short circuit protected
Transducer Sensitivity Range: 30 to 530 mV/V in 2 coarse gain positions
Range of Gain Control: 3.5 to 1 switched, 5 to 1 adjustable
Range of Zero Control: Up to 100% on max gain
Output Current: 4 to 20 mA 2-wire or 0 to 20 mA 3-wire
Output Impedance: Effectively infinite
Output Protection: Open and short circuit protected
Output Ripple: <50 µA pk to pk @ 10 kHz
Output Filter: Cut off frequency -3 dB @ 25 Hz second order linearity: <0.02%
Operating Temp Range: 0 to 70°C (32 to 158°F)
Storage Temp Range: -40 to 80°C (-40 to 176°F)
Temperature Coefficient: Zero, better than 0.01% FS/°C; Gain, better than 0.01% FS/°C
Long Term Stability: Zero, 0.2%/year typical; Gain, 0.3%/year typical
Effect of Supply Change: Negligible
Terminations: Screw terminals. Access through two cable ports for wires 1 to 5 mm (0.04 to 0.2") diameter

MECHANICAL
Weight: 220 g (7.7 oz)
Mounting: Through holes in base by 2 screws and nuts; can be mounted to DIN 46277-1 rail
Accessories Included:2 fixing screws and nuts
Environment: Sealed to NEMA 12 ( IP65)
Dimensions:54.5 H x 80 W x 108 mm L (2.13 x 3.12 x 4.21")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration