Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Loop Powered RTD Input Signal Conditioner

DIN Rail Mount Loop-Powered RTD Input Signal Conditioner

$155.33

Item# DRA-RTT-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $155.33
5-9 $147.56
10-24 $144.46
25-49 $138.24
50-99 $135.14
100+ $132.03

In stock

Lead Time (If not in stock): 7 weeks
DIN Rail Mount Loop-Powered RTD Input Signal Conditioner DRA-RTT-2 DRA-RTT-2
  • ±0.1% Accuracy
  • Linearized
  • Field Rangeable
  • Non-Isolated

DRA-RTT-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


Model DRA-RTT-2 is a non-isolated signal conditioner that accepts 100 Ohm Platinum RTD input and converts this into a 4-20 mA process current output which is linearly proportional to temperature. These signal conditioners incorporate excellent lead wire compensation and linearization circuitry. Field ranging is accomplished by using an internal DIP switch array for coarse range setting and front panel accessible multi-turn zero and span potentiometers for fine tuning. Test terminals are provided to monitor the transmitter’s 4-20 mA output without disturbing the actual process loop.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this DIN Rail Loop Powered RTD Input Signal Conditioner, convert PTC to 4-20 mA?

Asked by: Nadir
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-07-28
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRA-RTT-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration